86100D Enhanced Trigger Specifications (Option ETR)
Instrument:
86100D
The specifications listed in this topic are for Option ETR (enhanced trigger) or with Options ETR plus PTB. These specifications supplement the Option STR specifications. The Option STR specifications still apply to instruments with Option ETR. These specifications refer to the signal input to the front-panel Trigger Input connector.
Specifications describe warranted performance. Characteristics provide useful, nonwarranted information about the functions and performance of the instrument. Characteristics are printed in green italics.
| Item | Description |
|---|---|
| Module Triggering | Supported |
| Trigger Modes | |
| External Divided Trigger | 50 MHz to 13 GHz (effective divide by 2) 50 MHz to 15 GHz (characteristic) Option PTB: 50 MHz to 32 GHz (effective divide by 1) |
| Pattern Lock | 50 MHz to 13 GHz 50 MHz to 15 GHz (characteristic) Option PTB: 50 MHz to 32 GHz |
| Pattern Lock Pattern Length Range | 1 to 2^23 UI in Scope and Eye/Mask modes. 1 to 2^16 UI in Jitter mode. |
| System Jitter (Without Option PTB enabled) (characteristic) | |
| Serial Prefix MY5415 and Above | 1.2 ps rms for time delays less than 100 ns (Maximum) 750 fs rms for time delays less than 100 ns, characteristic |
| Serial Prefix Below MY5415 | 1.7 ps rms for time delays less than 100 ns (Maximum) 1.2 ps rms for time delays less than 100 ns, characteristic |
| System Jitter (Option PTB when PTB is enabled) (characteristic) | |
| Condition: 2.4 GHz — <4.0 GHz trigger Tested at: 2.4 GHz, 750 mVpp |
≤200 fs (characteristic) |
| < 400 fs with 54XXX, 8348X, or N1045A (non Option LOJ) module (characteristic) | |
| Condition: 4 GHz — <9.0 GHz trigger Tested at: 5 GHz, 750 mVpp |
≤120 fs (characteristic) |
| < 400 fs with 54XXX, 8348X, or N1045A (non Option LOJ) module (characteristic) | |
| Condition: >9 GHz — 44.0 GHz trigger Tested at: 10, 20 and 40 GHz, 500 mVpp |
≤90 fs (characteristic) |
| < 200 fs with 54XXX, 8348X, or N1045A (non Option LOJ) module (characteristic) | |
| Trigger Sensitivity | |
| Slew rate | ≥ 2 V/ns |
| Maximum Input Signal | Maximum trigger input: 2 Vpp Maximum PTB input (Option PTB): 1.3 Vpp with DC offset up to 200 mV |
| Serial Prefix MY5415 and Above | 200 mV p-p (50 MHz to 32 GHz) |
| Serial Prefix Below MY5415 | 200 mV p-p (50 MHz to 8 GHz) 400 mV p-p (8 GHz to 13 GHz) 600 mV p-p (13 GHz to 15 GHz characteristic) |