86100D Environmental Specifications
This instrument meets the Keysight Technologies environmental specifications for general-purpose instruments with exceptions as described for temperature. Contact you local field engineer for complete details.
Specifications describe warranted performance. Characteristics provide useful, nonwarranted information about the functions and performance of the instrument. Characteristics are printed in green italics.
| Item | Description |
|---|---|
| Use | indoor |
| Temperature | |
| Operating | 10°C to +40°C (50°F to +104°F) |
| Non-operating | –40°C to +70°C (–40°F to +158°F) |
| Altitude (Operating) | Up to 4,600 meters (15,000 ft) |
| Humidity 1 | Type tested at 95%, +40°C (non-condensing) |
| Line Power | 100/120Vac 50/60/400 Hz |
| 220/240Vac 50/60 Hz |
|
| 700 Watts Maximum | |
| The products can operate with mains supply voltage fluctuations up to ±10% of the nominal voltage. | |
| Weight | |
| Mainframe without modules (characteristic) | 20.5 kg (43 lb) |
| Module (characteristic) | 1.2 kg (2.6 lb) |
| Dimensions (excluding handle) | |
| Without front connectors and rear feet | 221 mm H x 426 mm W x 530 mm D (8.7 inch x 16.76 inch x 20.9 inch) |
| With front connectors and rear feet | 234 mm H x 426 mm W x 601 mm D (9.23 inch x 16.76 inch x 23.67 inch) |
| With front cover and rear feet | 234 mm H x 426 mm W x 612 mm D (9.23 inch x 16.76 inch x 24.1 inch) |
- 1. Samples of this product have been type tested in accordance with the Keysight Environmental Test Manual and verified to be robust against the environmental stresses of Storage, Transportation and End-use; those stresses include but are not limited to temperature, humidity, shock, vibration, altitude and power line conditions. Test Methods are aligned with IEC 60068-2 and levels are similar to MIL-PRF-28800F Class 3.
The Mains wiring and connectors shall be compatible with the connector used in the premise electrical system. Failure, to ensure adequate earth grounding by not using the correct components may cause product damage, and serious injury.
This product is designed for use in INSTALLATION CATEGORY II and POLLUTION DEGREE 2 environment.
Only Keysight approved accessories shall be used.