86100D Computer System and Storage Specifications
Instrument:
86100D
N1010A FlexDCA Remote Access is compatible with Windows 7, Windows 8, and Windows 10. The N1010A is not compatible with Windows XP.
The N1010A is also compatible with the Keysight IO Library Suite version 16.2 but not version 16.3.
| Item | Description |
|---|---|
| CPU | |
| Serial Prefix MY5415 and Above | |
| Serial Prefix Below MY5415 | Intel Core 2 Duo 3.06 GHz |
| Operating System | |
| Serial Prefix MY5415 and Above | Microsoft Windows Embedded Standard 7 (WES7 64 bit) |
| Serial Prefix Below MY5415 | Microsoft Windows XP Pro |
| Mass Storage | 80 GB internal SSD hard disk |
| File Types/Management | |
| Setup Files | .setx |
| Waveforms | .wfmx (internal), .txt (verbose), .txt (Y values) |
| Pattern Waveforms | .wfmx (internal), .csv |
| Jitter Data | .jdx (internal), .csv |
| Color grade-Gray scale files | .cgsx |
| Mask Files | .mskx, .msk (opening only) |
| Images | .png, .bmp, .gif, .jpg, .tif |
| SCPI Recorder scripts | .scpi |
| Network Definitions (Option N1010A-SIM) |
.tf2, .tf4, .s2p, .s4p, .cit |
| Waveform Storage | 1 Color Grade-Gray Scale memory 4 nonvolatile waveform memories Waveform memory setup (for each channel) (vertical scale, offset, horizontal scale, position) |
| Printer | |
| Options | Waveform only Include instrument setup information Monochrome Invert waveform background color |
| Add Printer | Local Network |