86100D Input and Output Specifications
Instrument:
86100D
| Item | Description |
|---|---|
| Trigger | 2.92 mm (male). Serial Prefix MY5415 and Above 3.5 mm (male). Serial Prefix below MY5415 50Ω, 2 Vpp maximum Mainframe ships with female-female connector saver. Additional Specifications, Option STR Additional Specifications, Option ETR |
| Precision Timebase Input (Option 86100D-PTB only) |
2.92 mm (male), 50Ω, +1.3 Vpp maximum Mainframe ships with 2.92 mm female-female connector saver (P/N 1250-4105) Additional Specifications |
| Cal Output | BNC (female, banana plug) and test clip 5.0 mV default setting Range: –2.0V to +2.0V |
| USB | Three low-power USB 2.0 ports Voltage: 5.00V ±0.25V Current: 100 mA each |
| Ground Connection | Banana style |
| Item | Description |
|---|---|
| Gated Trigger Input 1 | TTL compatible |
| GP-IB | Fully programmable, complies with IEEE 488.2 The GPIB card interface is optional. To include this interface, order 86100D-GPI. |
| Connectors Shown in the following picture | |
| VGA Port | Analog, full color, 15 pin D-sub (female) |
| Serial Port (RS-232) | Serial Printer, 9 pin D-sub (male) |
| DVI Port | 24 pin DVI-D (dual link) |
| LAN | A keyboard must be used to setup LAN connectivity |
| USB | Four USB 2.0 ports Voltage: 5.00 ±0.25V Current: 500 mA each |
| Keyboard | PS/2 |
| Mouse | PS/2 |
| Audio Ports | Audio IN (blue connection) Audio OUT (green connection) Microphone IN (pink connection) |
| Footnotes: | |
| 1. Gated triggering is only available from the 86100D's legacy GUI as explained in Gated Triggering in the User's Guide. | |