ECal Modules

Instrument:
N1000A
Flex Apps:
FlexDCA
Meas. mode:
TDR
Waveform type:
T-Parameter
S-Parameter

Keysight's ECal modules provide advanced calibration originally developed as the gold standard for S-parameter measurements on a Vector Network Analyzers (VNA). The ECal modules enable fast and accurate calibration and de-skew of TDR modules.

Recommended ECal Modules

  • N4696D-0DC- F0F, M0M or M0F (18 GHz)
  • N4694D-0DC- F0F, M0M or M0F (67 GHz)
  • N4694A-HMM, HFF or HMF
  • N4693D-0DC- F0F, M0M or M0F (50 GHz)
  • N4692D-0DC- F0F, M0M or M0F (40 GHz)
  • N4691D-0DC- F0F, M0M or M0F (26.5 GHz)
  • N4433D-0DC- F0F, M0M or M0F (26.5 GHz)
  • N755xA-3FF (Both 3.5 mm connectors are female on module)
  • N755xA-3MF (1 female and 1 male connector on module, both 3.5 mm)
  • N755xA-3MM (Both 3.5 mm connectors are male on module)

Support for 4-port ECal modules was added with FlexDCA revision A.07.90.