Skip To Main Content
  • placeholder
Filter:
Submit Search
You are here:

:CALibrate:CONNection:TRIGger:ENABled

:CALibrate Connection Commands
  • :CALibrate:CONNection:CLOCk
  • :CALibrate:CONNection:ENABled
  • :CALibrate:CONNection:EXPort
  • :CALibrate:CONNection:IMPort
  • :CALibrate:CONNection:SKEW:ENABled
  • :CALibrate:CONNection:SKEW:STATus?
  • :CALibrate:CONNection:SKEW:STATus:DETails?
  • :CALibrate:CONNection:SKEW:STATus:DTEMperature?
  • :CALibrate:CONNection:SKEW:STATus:TIME?
  • :CALibrate:CONNection:STARt
  • :CALibrate:CONNection:STATus?
  • :CALibrate:CONNection:STATus:DETails?
  • :CALibrate:CONNection:STATus:DTEMperature?
  • :CALibrate:CONNection:STATus:TIME?
  • :CALibrate:CONNection:TIMebase:ENABled
  • :CALibrate:CONNection:TIMebase:EXPort
  • :CALibrate:CONNection:TIMebase:IMPort
  • :CALibrate:CONNection:TIMebase:STARt
  • :CALibrate:CONNection:TRIGger:ENABled
  • :CALibrate:CONNection:VERTical
  • :CALibrate:CONNection:VERTical:STATus?
  • :CALibrate:CONNection:VERTical:STATus:DETails?
  • :CALibrate:CONNection:VERTical:STATus:DTEMperature?
  • :CALibrate:CONNection:VERTical:STATus:TIME?

Command Syntax

:CALibrate:CONNectionN:TRIGger:ENABled {ENABled | DISabled}

Where N identifies a specific instrument by connection number and must be selected from {1:8}.

Query Syntax

:CALibrate:CONNection{1:8}:TRIGger:ENABled?

Description

This command enables or disables Trigger Adjustment as part of the oscilloscope's Frame Adjustment procedure.

Query Response

{ENAB | DIS}