<<

θ 1 2 3 4 5
θy
θz 1 2


μ 1 2 3 4 5 6
μa
μr
μs


π 1 2 3 4


ρ


σ


ω 1 2 3 4 5 6 7 8 9 10 11 12


’s


“0”
“1 1 2
“connect
“dc
“description”
“duplicate
“expanded
“option
“query
“syntax”
“test
“variable”


1 2 3 4








←↑→↓





1 2 3 4 5 6 7


1 2 3 4 5


1 2 3 4 5