1-Channel Generate and Fade Configuration

 

 

1. Basic Introduction and Turn-On

ClosedDetailed Steps

When the PXB is powered on, it displays the "1 Channel Generate" configuration, the most basic configuration in the Configuration Browser as the default. The PXB will only display configurations that the PXB’s baseband and I/O card option structure will support.

    1. To turn on the PXB, press the front panel power hardkey.

    2. Allow the PXB to boot and display the firmware.

    3. Select the "Generate and Fade 1 Channel" configuration from the Configuration Browser.

    4. The block diagram for this selected configuration is displayed on the Block Diagram tab.

 

2. Register External Instruments

ClosedDetailed Steps

The PXB is designed to use a variety of external instruments to provide external inputs or received the output of the PXB. These external instruments can be controlled by the PXB firmware; however, the external instruments must be registered within the firmware prior to being available for use.

This example setup procedure uses the N5182A MXG signal generator as the external instrument. 

The registration process only needs to be performed once per instrument. If the instrument that you plan to use is already registered (see step 1 below), you may skip to the next section, "3. Assign External Instruments."

For this example, an Agilent N5182A MXG signal generator is being registered.

The External Instrument Table displays the external instruments that are currently registered with the PXB firmware. External instruments that can be registered are:

The table displays the name, instrument type, address, and I/O Port (this is discussed more in the next step) of each registered external instrument. If no instruments are displayed in the table, then no instruments are currently registered.

As you proceed through this step, use the actual LAN address for your instrument.

 

 

3. Assign External Instruments

ClosedDetailed Steps

External Instruments must be selected and set up for the PXB.

    1. In the Configuration Browser, ensure that the Generate and Fade 1 Channel configuration is selected.

    2. Review the block diagram.

You will see a User File block, a BBG 1 block, a Fader1 block and an I/O1 Port A1 block (this block is an output which connects to a signal generator). You will also see an (Unassigned) block which represents an unassigned block for an external instrument (the signal generator).

 

4. Assign Waveform Source and Load Configuration

ClosedDetailed Steps

Waveform (User File) blocks enable the user to select the signal creation source from an arbitrary waveform file (User File) or from a Signal Studio real-time option. In this example, we will select an arbitrary waveform file.  

    1. In the waveform block, click the button to display the ClosedAssign Waveform Source dialog box.

    2. Select ARB as the waveform type and User File as the waveform format.

    1. Click OK to return to the block diagram. Note that the external instrument block now displays the selected signal generator.

    2. Select the Load Configuration button to load the settings for each of the configuration blocks.

 

5. Set Up and Download Waveform 

ClosedDetailed Steps

When the configuration is loaded, the Settings Browser replaces the Configuration Browser in the left panel of the user interface. Each block from the block diagram is listed in the Settings Browser. You are now able to view and edit the setting for each block. Now we will set up the baseband generator block and download a factory-loaded waveform to play.

The default folder, C:\<Program Files for Win XP><Program Files (x86) for Win 7>\Agilent\PXB\FactoryDefaultWaveforms, contains several factory default waveforms that you can choose. Refer to Factory Default Waveform Files for a description of these waveforms.

If you have already loaded other waveform files on the PXB, you can navigate to the folder it was saved in using the Open File dialog box.

    1. In the Settings Browser or the block diagram, open the baseband generator settings for BBG 1.

    2. Notice the four tabs that are displayed: General Settings, Marker Generation, Power Calibration Settings, and Power Calibration GraphicsClosed
      Illustration…

Selecting a tab label displays the tab’s settings. The General Settings are similar to those found in traditional signal generator, such as, Sample Rate, Trigger Delay, and Baseband Frequency Offset, allowing you to have a frequency offset in the baseband which offsets the carrier from the signal frequency.

    1. Select the Marker Generation tab to review this tab's settings.

    2. Select the Power Calibration Settings tab to review this tab's settings. The Power Calibration Graphics tab provides a graphical description of some of the power control settings.

    3. Select the Block Diagram button to return to the block diagram.

    4. Select the Download Panel button to display the Download Table.

The table displays the selected waveform source file as Waveform 1. Notice that Waveform Status is ”Out-of-Date” and Download Status is ”Not Started,” which indicates that the waveform has not been loaded to the baseband generator yet.  

    1. Select the Start button to download the designated waveform from the PXB hard drive to the playback memory the baseband generator.

Notice that, once the waveform has been downloaded, Waveform Status is displayed as ”Up-to-Date” and Download Status is displayed as ”Completed.”

    1. Return to the block diagram.

 

6. Set Up Fader Block

ClosedDetailed Steps

Navigating the Fader block is slightly different and a little more complex than other configuration blocks. You will see that fading has two areas for setup: Master Setup and Fader Paths. For this reason, the fading procedure is organized into three parts:

Fader Block Introduction

The Fader block has two areas: Master Setup and Fader Paths. The Master Setup interface is similar to the other block interfaces that we have explored. The Fader Paths interface is a table that defines each of the fading paths.

    1. Open the Master Setup settings for Fader1 by selecting Master Setup 1 from the Settings Browser. If necessary, expand the settings beneath the Fading label by selecting the icon. Note that the Fader Paths label is beneath the Master Setup label as shown. Closed
      Illustration…
       

    2. Notice that Master Setup has a Fader Setup tab. If you are using a configuration that has a Master Setup with more than one Fader block, such as 2 Channel Generate and Fade, there is also a Correlation tab (highlighted in the illustration). Closed
      Illustration…
       

      Note that when a configuration's Master Setup has more than one Fader block, multiple Fader settings are displayed on the Fader Setup tab as well. This area is also highlighted in the illustration.

    1. With the Fader Setup tab selected, review this tab's settings.

    2. When you use a configuration that has a Master Setup with more than one Fader block, you can access the Correlation tab to edit the correlation table defining the degree of correlation for the paths between the Fader blocks.

    3. After reviewing the Master Setup, open the Fader1 Paths table by selecting the Fader1 Paths label in the Settings Browser.

    4. Review the Fader1 Paths table. Closed
      Illustration…

By scrolling down, you will notice that there are 24 rows representing each of the PXB's maximum of 24 paths. By scrolling across the table from left to right, you can see there are a variety of settings used to define each path. You can add or subtract settings columns by clicking the Columns button at the top of the Fader Paths table

Basic Fading Setup

Setting up the Fader block can be as easy as selecting the appropriate fading model that you are using from a list of standard technologies.

    1. With Fading expanded in the Settings Browser, select Master Setup 1 to view the Master Setup settings.

    2. Select Fader 1 Channel Model to display the drop-down button at the right edge of its settings cell. Then select the drop-down button to display a list of the available fading channel models.

    3. For this example of the Fader 1 Channel Model setting, select W-CDMA, then select Base Station, and then select Moving Propagation. Closed
      Illustration…

As you can see, there are many channel models included in the PXB to choose from.

    1. Once you have selected Moving Propagation, ensure that Fader1 Paths is displayed below Master Setup 1 in the Settings Browser. If not, expand the Master Setup 1 using the icon to display it. 

    2. Select Fader 1 Paths to display the number of paths, the fading type, the spectral shape, the delay values, and a variety of other variables which are all based on the standard for the selected channel model.Closed
      Illustration…

    3. These channel model variables are displayed in tabular format This table is complex and can list approximately 20 variables across the ”X-axis”, although just a few can be seen without scrolling. All of the available paths are listed along the ”Y-axis”.

    4. Select the Master Setup 1 from the Settings Browser to return to the Fader Setup settings.

 

Fader Paths Customization

Having just set up the Fader block by selecting a channel model from a list of standard technologies, we will look at using one of these standards and customizing it to fit any specific fading needs you may have.

  1. Change the Fader 1 Channel Model setting from the previous selected W-CDMA, Base Station, Moving Propagation standard by selecting Mobile WiMAX, then Vehicular A(60 kph) in the drop-down list, as in step 3 of the Basic Fading Setup procedure above.

  2. Select Fader 1 Paths to display the number of paths and all of the other variables for the selected channel model.

It’s easy to see that this new standard has different properties than the one we looked at previously.

  1. Select the Enabled check boxes for paths 7 and 8 so they are both checked. You have just added two paths to the channel model.

  2. For paths 7 and 8, click the Fading Type drop-down button and select Suzuki for each path.

  3. Enter "17.50 dB" in the Loss column for path 7 and enter "22 dB" in the Loss column for path 8. These are both arbitrary values. You could enter a meaningful value for your test requirements. Closed
    Illustration…

We have just added channels and changed settings to show that you can customize your Fader setup by manually adjusting the channel properties to meet your specific needs. These types of changes may be made to any of the attributes of the standard settings definitions. You have two different ways to set up fading: From Standard and Custom.

  1. Return to the block diagram.

 

 

7. Set Up Output I/O Port

ClosedDetailed Steps

The output I/O port is used as the output interface to an external instrument (either a signal generator or an N5102A Digital Signal Interface Module) at the output of the PXB. The output I/O Block has its own settings that are customized for the output.

We are not going to make any changes to these settings right now but merely do a quick review on how each of the tabs can influence the output of the PXB.

The General Settings tab provides information about the I/O port and can be used to make changes to the I/O port. You will notice that the Mode setting is a read-only entry that displays Output indicating that this I/O port is being used as an output I/O.

Markers generated in the output I/O block, are based on the signals that arrive at the output I/O block. Markers that are generated from an output I/O block that is receiving a single-input waveform, are merged with the waveform as it was received at the output I/O block. Therefore, if the original waveform has had fading or interference added, the degraded waveform is used to generate these markers. This is important to note because dynamic markers use the values of the waveform samples to determine when markers are generated.

Any output I/O markers will override markers previously embedded in the original waveform file or generated by a user-created marker file or baseband generator block.

 

8. Set Up Signal Generator

ClosedDetailed Steps

Each external instrument provides for basic control of the instrument via the N5106A. Reviewing user interface will show you that the N5106A has a number of settings that will allow you control over your signal generator.

    1. Open the MXG settings for MXG1, the signal generator that we have assigned as the external instrument for this configuration. This can be done in one of two ways:

      • Select the MXG1 block in the block diagram

      • Select the MXG1 label in the Settings Browser

    2. Notice that this external instrument has two tabs that are displayed: General Settings and Marker RoutingClosed
      Illustration…

We are not going to make any changes to these settings right now but merely do a quick review on how each of the tabs can be used to control the signal generator from the PXB.

 

9. Play Waveform

ClosedDetailed Steps

Once the PXB configuration is set to meet your test needs, you can simply calibrate the system power and play the waveform from the BB Gen block through the I/O block to the connected signal generator via the digital bus.

    1. Power calibration occurs automatically by default. If you want manual control of power calibration, select Maunal in the System > Calibration > Power Calibration menu, then select the Calibrate Power button to perform the power calibration based on the baseband generator block's Power Control Settings and the output I/O block's AWGN Settings.
      More information
         

      You cannot perform a Calibrate Power operation unless the selected waveform in the Download Panel has both "Up-to-Date" and "Completed" waveform status.

 

    1. Select the Play button to start playing the waveform from BB Gen1.

    2. When you wish to stop playing the waveform, select the Stop button.

      • To save the configuration and its settings, select Save from the File menu.

      • To recall the configuration and its settings, select Recall from the File menu.