:CRECovery:JSANalysis:ACQuire

Instrument:
N1000A
N107x-JSA
N1060A-JSA
Flex Apps:
FlexDCA
Meas. mode:
Scope
Eye
Jitter
Package License:
L-RND
L-SNT
Waveforms:
NRZ
PAM4

Command Syntax

:CRECovery{1:8}:JSANalysis:ACQuire {ON |OFF}

Where the {1:8} specifier identifies a slot number. The slot number is associated with the N1060A, N1076A/B, N1077A, N1078A, or 86108B module with Option JSA. When an 86108B module is used, the slot number is always 1.

Query Syntax

:CRECovery{1:8}:JSANalysis:ACQuire?

The query response is {1|0}.

Description

Turns on Jitter Spectrum Analysis (JSA) and clock recovery emulation. When JSA is turned on, the Jitter Spectrum Analysis Results table is shown on the display. To display the JSA Spectrum graph, use the :DISPlay:JSANalysis:SGRaph command.

To select one of three references from which to construct the jitter spectrum, use the :CRECovery1:JSANalysis:SPECtrum command. Child commands of the :SPECtrum command are used to return the jitter spectrum data.

Use the :CRECovery1:JSANalysis:INTegrate:F command to set the spectrum integration limits and the :CRECovery1:JSANalysis:FFTMagnitude:SMOothing and :CRECovery1:JSANalysis:FFTMagnitude:ECOunt commands to specify the amount of spectrum smoothing.

Queries Used to Return Measured Jitter
Jitter Measurement :MEASure Subsystem Query
TJ (rms) :MEASure:CRECovery:TJ?
DJ (rms) :MEASure:CRECovery:DJ?
RJ (rms) :MEASure:CRECovery:RJ?

Requires FlexDCA revision A.01.70 and above.

Requires a clock-recovery module that has Option JSA (Jitter Spectrum Analysis and SW Clock Recovery Emulation).

Command Compatibility

  • N1060A Option JSA
  • 86108A/B Option JSA
  • N107X-series Option JSA

Example Command Sequence

:CRECovery1:JSANalysis:ACQuire ON
:CRECovery1:JSANalysis:SPECtrum INPut  // select type of spectrum
:CRECovery1:JSANalysis:INTegrate:F1 1.5E3  // lower frequency limit
:CRECovery1:JSANalysis:INTegrate:F2 26.27E6  // upper frequency limit
:CRECovery1:JSANalysis:FFTMagnitude:SMOothing AVERage  // applies smoothing
:CRECovery1:JSANalysis:FFTMagnitude:ECOunt 8