N1060A Module Specifications
N1060A module specifications and characteristics apply when a module is installed in the instrument mainframe. The following notes refer to the module specifications listed in this chapter.
An N1060A with a serial number ≥ MY62100101 or ≥ US62100101 requires FlexDCA firmware version A.06.90 or later.
For N1060A modules with a serial number < MY62100101 or < US62100101 The minimum required firmware version is A.06.00 (FlexDCA) for both the N1000A and 86100D.
All specifications describe warranted performance over the temperature range +10° C to + 40° C (unless otherwise noted). The specifications are applicable after the temperature is stabilized, which occurs after 1 hour of continuous operation and while module calibration is valid. Many performance parameters are enhanced through frequent, simple user calibrations.
Specifications describe warranted performance. Characteristics provide useful, nonwarranted information about the functions and performance of the instrument. Characteristics are printed in green italics.
Factory Calibration Cycle. For optimum performance, the instrument should have a complete verification of specifications once every 12 months.
Nominal Value indicates the expected, but not warranted, value of the parameter.
N1060A General Specifications
| Item | Option 050 | Option 085 |
|---|---|---|
| Bandwidth 1, 3 dB (user selectable) | 50 GHz | 50 GHz, 70 GHz, 85 GHz, and 95 GHz (characteristic) |
| Risetime (10% to 90%, calculated from TR = 0.35/BW) | 7 ps (characteristic) | 4 ps (characteristic) |
| RMS noise | Description | |
| Characteristic | 0.7 mV (50 GHz) | 0.7 mV (50 GHz) 1.1 mV (75 GHz) 1.2 mV (85 GHz) 1.6 mV (95 GHz) |
| Maximum | 1 mV (50 GHz) | 1 mV (50 GHz) 1.3 mV (75 GHz) 1.6 mV (85 GHz) 2.0 mV (95 GHz) |
| Scale Factor (per division) | Description | |
| Minimum | 1 mV/division | |
| Maximum | 140 mV/division | |
| DC Accuracy (VAVG Measurement) | Description | |
| Specified at calibration temperature ± 0.5 °C. (Perform a new module calibration if hardware skew has been applied.) |
± 2 mV (Characteristic) | |
| Specified at calibration temperature ± 5 °C. | ± 2 mV ± 4% of (reading - channel offset) | |
| DC offset range (referenced from center of screen) | ± 560 mV | |
| Input dynamic range (relative to channel offset) | ± 560 mV | |
| Maximum input signal | ± 1V (+10 dBm) | |
| Random Jitter (clock recovery without precision timebase active) | Description | |
| N1000A-LOJ | < 200 fs (characteristic) at 10.3 GHz, 26.56 GHz. | |
| N1000A-STD | < 400 fs (characteristic) at 10.3 GHz, 26.56 GHz. | |
| Random jitter (clock recovery and precision timebase configuration) 2 | < 80 fs (≥ 10 GHz) 45 fs (characteristic) at 26.56 GHz 60 fs (characteristic) at 10.3 GHz |
|
| Random jitter (external trigger signal applied to precision timebase input) 3 |
< 80 fs (≥ 10 GHz) 45 fs (characteristic) at 26.56 GHz 60 fs (characteristic) at 10.3 GHz |
|
| Precision timebase reference input frequency range | 2.4 to 32 GHz | |
| Precision timebase reference input amplitude (recommended for optimal jitter performance) | 1.0 to 1.6 Vpp (characteristic) | |
| Precision timebase input signal type (The precision timebase performs optimally with a sinusoidal input. Non-sinusoidal signals will operate with some degradation in timebase linearity.) |
Sinusoid | |
| Precision timebase maximum input level | ± 2 V (16 dBm) | |
| Precision timebase nominal input impedance | 50 ohm | |
| Precision timebase connector type | 2.92 mm male | |
| Channel nominal impedance | 50 ohm | |
| Electrical Input | 1 mm (male) 4 | |
| Channel-to-channel skew range | ± 100 ps | |
| Effective trigger-to-sample delay (clock recovery and precision timebase configuration) | < 350 ps (characteristic) | |
Tuned to be –3 dB (± measurement uncertainty) at stated bandwidths, except for 95 GHz which is tuned for highest bandwidth while keeping channel noise ≤ 2 mV RMS.
Verified with input signal 1 Vpp @ 10 GHz and 26.56 GHz with 50 GHz channel BW.
Verified with input signal 1 Vpp @ 10 GHz, 0.8 Vpp @ 26.56 GHz with 50 GHz channel BW, ~1 Vpp to PTB input.
Ships with ruggedized 1.0 mm (f) to 1.85 mm (f) adaptors.
Input Impedance Specifictions
N1060A Clock Recovery Specifications
| Item | Option 216 | Option 232 | Option 264 |
|---|---|---|---|
| Data rates input range | 125 MBd to 16 GBd 125 MBd to 16.4 GBd (characteristic) |
125 MBd to 32 GBd 125 MBd to 32.8 GBd (characteristic) |
125 MBd to 64 GBd 125 MBd to 65.8 GBd (characteristic) |
| Clock frequency input range | 62.5 MHz to 8 GHz 62.5 MHz to 8.2 GHz (characteristic) |
62.5 MHz to 16 GHz 62.5 MHz to 16.4 GHz (characteristic) |
62.5 MHz to 32 GHz 62.5 MHz to 32.8 GHz (characteristic) |
| Minimum input level to acquire lock (NRZ and PAM4, single-ended, open eye) |
100 mVpp 30 mVpp at 10.3125 GBd (characteristic) |
100 mVpp 30 mVpp at 10.3125 GBd (characteristic) 30 mVpp at 26.56 GBd (characteristic) |
100 mVpp (rate ≤ 53.125 GBd) 200 mVpp (rate > 53.125 GBd) 30 mVpp at 10.3125 GBd (characteristic) 30 mVpp at 26.56 GBd (characteristic) 60 mVpp at 53.125 GBd (characteristic) 60 mVpp at 56 GBd (characteristic) 100 mVpp at 64 GBd (characteristic) |
| Minimum input level to acquire lock (PAM4, single-ended, closed eye) |
N/A | 200 mVpp at 26.56 GBd with 20 dB channel loss at 13.28 GHz (characteristic) | 200 mVpp at 26.56 GBd with 20 dB channel loss at 13.28 GHz (characteristic) 200 mVpp at 53.125 GBd with 16 dB channel loss at 26.56 GHz (characteristic) |
| Recovered clock random jitter 1 | 300 fs maximum ≥ 2.5 GHz 120 fs at 10.3 GHz (characteristic) |
300 fs maximum ≥ 2.5 GHz 80 fs at 26.56 GHz (characteristic) 120 fs at 10.3 GHz (characteristic) |
|
| Clock recovery adjustable loop bandwidth range (user selectable) | 0.015 to 20 MHz (depends on Baud Rate) | ||
| Clock recovery loop peaking range | Up to 4 settings (dependent on loop BW) | ||
| Loop bandwidth accuracy 2, 3 |
± 30%, (characteristic, NRZ) | ||
| Tracking range (includes spread-spectrum tracking) | ± 2500 ppm (± 0.25%), (characteristic, NRZ) | ||
| Acquisition range | Description | ||
| Standard signals: | ± 300 ppm, (characteristic) | ||
| Spread spectrum signals: | ± 5000 ppm, (characteristic, NRZ) | ||
| Maximum consecutive identical digits to lock | 150 (characteristic) | ||
| Auto relocking | Yes (user enabled) | ||
| Jitter Spectrum Analysis (Option JSA) | Description | ||
| Phase noise accuracy | ± 30% (characteristic, NRZ) | ||
| Clock Recovery Emulation (CRE) Operating Range (Valid for open-eye signals) | 1 — 58 GBd (NRZ) (characteristic) | ||
| 1 — 31 GBd (PAM4) (characteristic) | |||
| Front panel recovered clock amplitude | ≥ 200 mVpp 450 mV at 5 GHz (characteristic) |
≥ 200 mVpp 450 mV at 5 GHz (characteristic) 275 mV at 26.56 GHz (characteristic) |
≥ 200 mVpp 450 mV at 5 GHz (characteristic) 275 mV at 26.56 GHz (characteristic) |
| Front panel recovered clock divide ratio (user selectable) | 1, 2, 4, 8, 16, 32 | ||
| Recovered clock front panel connector type | 2.92 mm (m) | ||
| Internal frequency counter accuracy | ± 10 ppm 4 ppm (characteristic) |
||
Verified by connecting a sinewave to N1060A Channel A, then measuring Recovered Clock signal connected to Channel B (PTB enabled).
PLL bandwidth is calibrated and verified using a clean NRZ, PRBS13 signal.
Actual PLL bandwidth may vary due to several factors, including pattern characteristics
(low/high transition density), signaling format (PAM4), and signal quality (closed eyes).
N1060A SIRC filter ranges
| Module/Option | Channel | Range1 Min SIRC Freq. |
Range1 Max SIRC Freq. |
|---|---|---|---|
| N1060A Option 050 | All | 25 GHz | 60 GHz |
| N1060A Option 085 | All | 25 GHz | 100 GHz |
| N1060A Option E33, 050 | All | 16.5 GHz | 60 GHz |
| N1060A Option E33, 085 | All | 16.5 GHz | 100 GHz |
Only available with option IRC and compliance not guaranteed.