N1046A Module Specifications
N1046A module specifications and characteristics apply when a module is installed in the 86100D mainframe. The following notes refer to the module specifications listed in this topic.
An N1046A with a serial number ≥ US62100101 requires FlexDCA firmware version A.06.90 or later.
For N1046A modules with a serial number < US62100101, the minimum required firmware version is A.05.62 (FlexDCA) for both the N1000A and 86100D.
All specifications describe warranted performance over the temperature range +10° C to + 40° C (unless otherwise noted). The specifications are applicable after the temperature is stabilized, which occurs after 1 hour of continuous operation in final setup configuration and while module calibration is valid. Many performance parameters are enhanced through frequent, simple user calibrations.
Specifications describe warranted performance. Characteristics provide useful, nonwarranted information about the functions and performance of the instrument. Characteristics are printed in green italics.
Factory Calibration Cycle. For optimum performance, the instrument should have a complete verification of specifications once every 12 months.
Nominal Value indicates the expected, but not warranted, value of the parameter.
N1046A Maximum BW (1 Channel) per Option Specifications
| Option | 75 GHz | 85 GHz | 100 GHz |
|---|---|---|---|
| 71F | ● | ||
| 81F | ● | ||
| 11F | ● |
N1046A Maximum BW (2 Channel) per Option Specifications
| Option | 75 GHz | 85 GHz | 100 GHz |
|---|---|---|---|
| 72F | ● | ||
| 82F | ● | ||
| 12F | ● |
N1046A Maximum BW (4 Channel) per Option Specifications
| Option | 75 GHz | 85 GHz | 100 GHz |
|---|---|---|---|
| 74F | ● | ||
| 84F | ● | ||
| 14F | ● |
N1046A Specifications
| Item | Description | ||
|---|---|---|---|
| Bandwidth1, 3 dB (user selectable) | Options 71F, 72F, and 74F |
Options 81F, 82F, and 84F |
Options 11F, 12F, and 14F |
| 45 GHz | ● | ● | ● |
| 60 GHz | ● | ● | ● |
| 75 GHz | ● | ● | ● |
| 85 GHz | ● | ● | |
| 100 GHz | ● | ||
| 122 GHz (Characteristic) | ● | ||
| Transition Time (10% to 90% calculated from tr = 0.35/BW) |
Options 71F, 72F, and 74F |
Options 81F, 82F, and 84F |
Options 11F, 12F, and 14F |
| 45 GHz | 7.8 ps | 7.8 ps | 7.8 ps |
| 60 GHz | 5.9 ps | 5.9 ps | 5.9 ps |
| 75 GHz | 4.7 ps | 4.7 ps | 4.7 ps |
| 85 GHz | — | 4.2 ps | 4.2 ps |
| 100 GHz | — | — | 3.5 ps |
| 122 GHz (Characteristic) | — | — | < 3.2 ps |
| Channel-to-Channel Skew Range | ± 100 ps | ||
| RMS Noise | Options 71F, 72F, and 74F |
Options 81F, 82F, and 84F |
Options 11F, 12F, and 14F |
| 45 GHz | 600 μV 440 μV (Characteristic) |
600 μV 440 μV (Characteristic) |
600 μV 440 μV (Characteristic) |
| 60 GHz | 750 μV 580 μV (Characteristic) |
750 μV 580 μV (Characteristic) |
750 μV 580 μV (Characteristic) |
| 75 GHz | 1 mV 780 μV (Characteristic) |
1 mV 780 μV (Characteristic) |
1 mV 780 μV (Characteristic) |
| 85 GHz | — | 1200 μV 900 μV (Characteristic) |
1200 μV 900 μV (Characteristic) |
| 100 GHz | — | — | 1400 μV 1050 μV (Characteristic) |
| 122 GHz (Characteristic) | — | — | 2000 μV (Characteristic) |
| Scale Factor (per division) | Description | ||
| Minimum | 1 mV/division | ||
| Maximum | 100 mV/division | ||
| DC Accuracy (VAVG Measurement) | Description | ||
| Specified at calibration temperature ± 0.5 °C. (Perform a new module calibration if hardware skew has been applied.) |
± 2 mV (Characteristic) | ||
| Specified at calibration temperature ± 5 °C. | ± 2 mV ± 4% of (reading – channel offset) | ||
| DC Offset Range (referenced to center of screen) |
± 500 mV | ||
| Input Dynamic Range (relative to channel offset) |
± 400 mV | ||
| Maximum Input Signal | ± 2 V (+16 dBm) | ||
| Maximum Sample Rate | When used in an 86100D mainframe: 40 kSa/s (Characteristic). When used in an N1000A mainframe: N1046A S/N lower than prefix 5801: 40 kSa/s2 (Characteristic) N1046A S/N higher than prefix 5801: 250 kSa/s (Characteristic) |
||
| Nominal Input Impedance | 50 Ω (Characteristic) | ||
| Remote Head Cable Length | The nominal length of the remote head cables is 1270 mm as measured from the module's front panel to the remote head's casing. | ||
Input Impedance. Graph of S11 (Characteristic)![]() |
|||
Tuned to be –3 dB (± measurement uncertainty) at stated bandwidth(s), except for 122 GHz which is tuned for highest bandwidth while keeping channel noise ≤ 2.5 mV RMS.
Upgrades to increase maximum sample rate to 250 kSa/s available from Keysight.
N1046A SIRC filter ranges
| Module/Option | Channel | Range1 Min SIRC Freq. |
Range1 Max SIRC Freq. |
|---|---|---|---|
| N1046A Option 1xF | All | 22.5 GHz | 130 GHz |
| N1046A Option 7xF | All | 22.5 GHz | 80 GHz |
| N1046A Option 8xF | All | 22.5 GHz | 90 GHz |
Only available with option IRC and compliance not guaranteed.
