N1040A Module Specifications
N1040A module specifications and characteristics apply when a module is installed in the instrument mainframe. The following notes refer to the module specifications listed in this chapter.
An N1040A with a serial number ≥ US62100101 requires FlexDCA firmware version A.06.90 or later.
For N1040A modules with a serial number < US62100101, the minimum required firmware version is A.06.55 (FlexDCA) for both the N1000A and 86100D.
All specifications describe warranted performance over the temperature range +10° C to + 40° C (unless otherwise noted). The specifications are applicable after the temperature is stabilized, which occurs after 1 hour of continuous operation and while module calibration is valid. Many performance parameters are enhanced through frequent, simple user calibrations.
Specifications describe warranted performance. Characteristics provide useful, nonwarranted information about the functions and performance of the instrument. Characteristics are printed in green italics.
Factory Calibration Cycle. For optimum performance, the N1040A should have a complete verification of specifications once every 12 months.
Nominal Value indicates the expected, but not warranted, value of the parameter.
N1040A Specifications
| Item | Description | |
|---|---|---|
| Electrical Channel Count | 2 | |
| Electrical Input Connectors | 2.92 mm (Option 033) 1.85 mm (Option 060) |
|
| Bandwidth, 3 dB (user selectable) 1 | Option 033 | Option 060 |
| 20 GHz 33 GHz |
20 GHz 33 GHz 40 GHz 60 GHz |
|
| Transition Time (10% to 90% calculated from TR = 0.35/BW) | Option 033 | Option 060 |
| 20 GHz BW | 17.5 ps (Calculated) | 17.5 ps (Calculated) |
| 33 GHz BW | 10.6 ps (Calculated) | 10.6 ps (Calculated) |
| 40 GHz BW | — | 8.8 ps (Calculated) |
| 60 GHz BW | — | 5.8 ps (Calculated) |
| Channel-to-Channel Skew Range | ± 100 ps | |
| RMS Noise | Option 033 | Option 060 |
| 20 GHz BW | 275 μV (Characteristic) | 275 μV (Characteristic) |
| 33 GHz BW | 350 μV (Characteristic) | 350 μV (Characteristic) |
| 40 GHz BW | — | 450 μV (Characteristic) |
| 60 GHz BW | — | 550 μV (Characteristic) |
| RMS Noise (Maximum) | 500 μV | 800 μV |
| Scale Factor (per division) | Description | |
| Minimum | 1 mV/division | |
| Maximum | 100 mV/division | |
| DC Accuracy (VAVG Measurement) (at 20, 33, 40, 60 GHz BWs)2 | Description | |
| Specification | ± 2 mV ± 4% of (reading – channel offset) | |
| Characteristic | ± 1.15 mV | |
| DC Offset Range (referenced to center of screen) |
± 500 mV | |
| Input Dynamic Range (relative to channel offset) |
± 400 mV | |
| Maximum Input Signal | ± 2V (+16 dBm) | |
| Maximum Sample Rate | Description | |
| When used in an 86100D mainframe | 40 kSa/s (Characteristic) | |
| When used in an N1000A mainframe | 250 kSa/s (Characteristic) | |
| Nominal Input Impedance | 50 Ω | |
| Reflections (for 30 ps rise time) | 20% (Characteristic) | |
Tuned to be –3 dB (± measurement uncertainty) at stated bandwidths.
Specified at calibration temperature ± 0.5 °C. Perform a new module calibration if hardware skew has been applied.
N1040A SIRC filter ranges
| Module/Option | Channel | Range1 Min SIRC Freq. |
Range1 Max SIRC Freq. |
|---|---|---|---|
| N1040A Option 033 | All | 10 GHz | 38 GHz |
| N1040A Option 060 | All | 10 GHz | 70 GHz |
Only available with option IRC and compliance not guaranteed.