N1045B Module Specifications
N1045A/B module specifications and characteristics apply when a module is installed in the 86100D mainframe. The following notes refer to the module specifications listed in this topic.
An N1045B with a serial number ≥ MY62100101 requires FlexDCA firmware version A.06.90 or later.
For N1045B modules with a serial number < MY62100101, the minimum required FlexDCA firmware version is A.06.00 (FlexDCA).
For N1045A modules, the minimum required FlexDCA firmware version is A.02.00 (FlexDCA).
All specifications describe warranted performance over the temperature range +10° C to + 40° C (unless otherwise noted). The specifications are applicable after the temperature is stabilized, which occurs after 1 hour of continuous operation in final setup configuration and while module calibration is valid. Many performance parameters are enhanced through frequent, simple user calibrations.
Specifications describe warranted performance. Characteristics provide useful, nonwarranted information about the functions and performance of the instrument. Characteristics are printed in green italics.
Factory Calibration Cycle. For optimum performance, the instrument should have a complete verification of specifications once every 12 months.
Nominal Value indicates the expected, but not warranted, value of the parameter.
N1045B Specifications
| Item | Description |
|---|---|
| Electrical Input Channels (per option) | Description |
| 02F | 2 Channel Remote Head with 1.85 mm (f) connectors. |
| 02M | 2 Channel Remote Head with 1.85 mm (m) connectors. |
| 04F | 4 Channel Remote Head with 1.85 mm (f) connectors. |
| 04M | 4 Channel Remote Head with 1.85 mm (m) connectors. |
| Remote Head Cable Length | The nominal length of the remote head cables is 1270 mm as measured from the module's front panel to the remote head's casing. |
| Bandwidth, 3 dB (user selectable) | 20 GHz (Characteristic)
35 GHz (Characteristic) 45 GHz (Characteristic) 60 GHz |
| Transition Time (10% to 90% calculated from TR = 0.35/BW) | Description |
| 20 GHz BW | 17.5 ps (Calculated) |
| 35 GHz BW | 10 ps (Calculated) |
| 45 GHz BW | 7.8 ps (Calculated) |
| 60 GHz BW | 5.8 ps (Calculated) |
| Channel-to-Channel Skew Range | ± 100 ps |
| RMS Noise | Description |
| 20 GHz BW | 310 μV (Characteristic) |
| 35 GHz BW | 450 μV (Characteristic) |
| 45 GHz BW | 530 μV (Characteristic) |
| 60 GHz BW | 875 μV (Characteristic) |
| RMS Noise (Maximum) | 975 μV (60 GHz BW setting) |
| Scale Factor (per division) | Description |
| Minimum | 1 mV/division |
| Maximum | 100 mV/division |
| DC Accuracy (VAVG Measurement) 1 | Description |
| 20, 35, 45, 60 GHz | ± 1.15 mV (Characteristic) |
| DC Accuracy (VAVG Measurement) 2 | Description |
| 20, 35, 45, 60 GHz | ± 2 mV ± 4% of (reading – channel offset) |
| DC Offset Range (referenced to center of screen) |
± 500 mV |
| Input Dynamic Range (relative to channel offset) |
± 400 mV |
| Maximum Input Signal | ± 2 V (+16 dBm) |
| Maximum Sample Rate | 250 kSa/s (when used in N1000A Mainframe, Characteristic) 40 kSa/s (when used in 86100D Mainframe, Characteristic) |
| Nominal Input Impedance | 50 Ω (Characteristic) |
| Reflections (for 30 ps rise time) | 20% (Characteristic) |
Specified at calibration temperature ± 0.5 °C. (Perform a new module calibration if hardware skew has been applied.)
Specified at calibration temperature ± 5 °C.
Input Impedance (Graph of S11) , Characteristic
N1045B SIRC filter ranges
| Module/Option | Channel | Range1 Min SIRC Freq. |
Range1 Max SIRC Freq. |
|---|---|---|---|
| N1045B | All | 10 GHz | 70 GHz |
Only available with option IRC and compliance not guaranteed.