N1032A/B Module Specifications
N1032A/B module specifications and characteristics apply when a module is installed in the instrument mainframe. The following notes refer to the module specifications listed in this chapter.
The N1032A/B requires FlexDCA firmware version A.07.00 or above.
All specifications describe warranted performance over the temperature range +10° C to + 40° C (unless otherwise noted). The specifications are applicable after the temperature is stabilized, which occurs after 1 hour of continuous operation and while module calibration is valid. Many performance parameters are enhanced through frequent, simple user calibrations.
Specifications describe warranted performance. Characteristics provide useful, nonwarranted information about the functions and performance of the instrument. Characteristics are printed in green italics.
Factory Calibration Cycle. For optimum performance, the N1032A/B should have a complete verification of specifications once every 12 months.
Nominal Value indicates the expected, but not warranted, value of the parameter.
N1032A/B Optical Channel Specifications
| Item | Description | |
|---|---|---|
| Optical Channel Count | 1 (N1032A) 2 (N1032B) |
|
| Optical Channel Bandwidth, −3 dBo 1, 8 | Option 09U | Option 13U |
| BW (unfiltered) | 60 GHz | 60 GHz |
| 80 GHz | 80 GHz | |
| 90 GHz | 90 GHz | |
| 110 GHz | ||
| 120 GHz (characteristic) | ||
| Nominal Wavelength Range | 1250 nm to 1625 nm | |
| Factory calibrated wavelengths 2 | 1310 nm (± 20 nm) 1550 nm (± 20 nm) |
|
| User calibration wavelength range | 1250 nm to 1625 nm | |
| Hardware Reference Receiver Filters 3 | Description (Option 112) | |
| 49.7664 GBd (37.3248 GHz, –3 dBe) | ITU-T PON | |
| 106.25 GBd (53.125 GHz, –3 dBe) | IEEE 800GBASE TDECQ | |
| 106.25 GBd (79.6875.25 GHz, –3 dBe) | NRZ Reference Filter | |
| 112.5 GBd (56.25 GHz, –3 dBe) | 4x200G-FR4 MSA Rev1 | |
| RMS Noise (Characteristic) 7 | 1310 nm | 1550 nm |
| 49.7664 GBd (37.3248 GHz, –3 dBe) | 40 μW | 75 μW |
| 106.25 GBd (53.125 GHz, –3 dBe) | 60 μW | 105 μW |
| 106.25 GBd (79.6875.25 GHz, –3 dBe) | 135 μW | 235 μW |
| 112.5 GBd (56.25 GHz, –3 dBe) | 65 μW | 110 μW |
| Unfiltered 60 GHz ( –3 dBo) | 45 μW | 80 μW |
| Unfiltered 80 GHz ( –3 dBo) | 65 μW | 120 μW |
| Unfiltered 90 GHz ( –3 dBo) | 90 μW | 155 μW |
| Unfiltered 110 GHz ( –3 dBo) | 130 μW | 235 μW |
| Unfiltered 120 GHz ( –3 dBo) | 175 μW | 300 μW |
| RMS Noise (Maximum) 7 | 1310 nm | 1550 nm |
| 49.7664 GBd (37.3248 GHz, –3 dBe) | 50 μW | 85 μW |
| 106.25 GBd (53.125 GHz, –3 dBe) | 70 μW | 120 μW |
| 106.25 GBd (79.6875.25 GHz, –3 dBe) | 145 μW | 235 μW |
| 112.5 GBd (56.25 GHz, –3 dBe) | 75 μW | 125 μW |
| Unfiltered 60 GHz ( –3 dBo) | 55 μW | 90 μW |
| Unfiltered 80 GHz ( –3 dBo) | 80 μW | 135 μW |
| Unfiltered 90 GHz ( –3 dBo) | 105 μW | 165 μW |
| Unfiltered 110 GHz ( –3 dBo) | 150 μW | 235 μW |
| Unfiltered 120 GHz ( –3 dBo) | 185 μW | 315 μW |
| Scale Factor Specifications (per division, 8 divisions) |
Description | |
| Minimum | 40 μW | |
| Maximum | 2 mW | |
| CW Offset Range 4 | +4 mW to −12 mW | |
| CW Accuracy (single mode, Pinput ≤ 8 mW)5,7 |
±(50 μW + 2% of reading) ± connector uncertainty (1310 nm) (Characteristic) | |
| ±(300 μW + 4% of reading) ± connector uncertainty (1310 nm) | ||
| ±(100 μW + 3% of reading) ± connector uncertainty (1550 nm) (Characteristic) | ||
| ±(300 μW + 7% of reading) ± connector uncertainty (1550 nm) | ||
| Maximum Measurable Input Power | 16 mW at 2 mW/division scale factor | |
| Average Power Monitor Range | Description | |
| 1310 nm | −30 dBm to +9 dBm | |
| 1310 nm (Characteristic) | −30 dBm to +12 dBm | |
| 1550 nm | −30 dBm to +9 dBm | |
| 1550 nm (Characteristic) | −30 dBm to +12 dBm | |
| Average Power Monitor Accuracy 6,7 | Description | |
| For 1 μW ≤ Pinput ≤ 8 mW | ±(200 nW + 2% of reading) ± connector uncertainty (1310 nm) | |
| ±(200 nW + 3% of reading) ± connector uncertainty (1550 nm) | ||
| For 50 μW ≤ Pinput ≤ 8 mW | ±(4% of reading) ± connector uncertainty (1310 nm) | |
| ±(7% of reading) ± connector uncertainty (1550 nm) | ||
| Maximum Non-destruct Peak Power | 18 mW (+12.5 dBm) | |
| Fiber Input | 9/125 μm | |
| Fiber Input Connector | FC | |
| Channel ADC | 16 bits | |
| N1032A/B Maximum Sampling Rate | Description | |
| When used in an N1000A mainframe | 250 kSa/s (Characteristic) | |
| When used in an 86100D mainframe | 40 kSa/s (Characteristic) | |
With the unfiltered setting selected, −3 dBo is calculated from the −6 dBe point.
For the average power monitor and the channel vertical path.
The frequency response is verified using a 1550 nm optical impulse (< 1 ps FWHM) at 25 ± 5 °C.
Referenced two divisions from screen bottom.
Single marker, does not include optical power meter uncertainty.
Average power monitor accuracy does not include optical power meter uncertainty.
When within ±5 °C of both the channel vertical calibration temperature and the channel optical calibration temperature. For optical channel calibration performed with 2 mW ± 0.1 mW at the specified wavelength.
Tuned to –3 dBo (± measurement uncertainty) at stated bandwidth(s).
N1032A/B SIRC filter ranges
| Module/Option | Channel | Range1 Min SIRC Freq. |
Range1 Max SIRC Freq. |
|---|---|---|---|
| N1032A/B Option 09U, IRC | All | 33.3 GHz dBo (25 GHz dBe) |
90 GHz dBo (67.5 GHz dBe) |
| N1032A/B Options 09U, 112, IRC | All | 33.3 GHz dBo (25 GHz dBe) |
106.25 GHz dBo (79.68 GHz dBe) |
| N1032A/B Options 09U, 13U, 112, IRC | All | 33.3 GHz dBo (25 GHz dBe) |
160 GHz dBo (120 GHz dBe) |
Only available with option IRC and compliance not guaranteed.