:TDR Commands
86100D Legacy Command | Similar FlexDCA Command |
---|---|
TDR/TDT configuration and measurements is very different between the legacy and FlexDCA environments. Use FlexDCA's :TDR and :TRACe subsystems to display TDR and TDT waveforms. Refer also to waveform content windows. | |
:CONNect | :TDR:CHANnel:PORT |
:DUT:DIRection | – |
:DUT:TYPE | :TDR:AMODe
:TDR:DUT:DTYPe |
:RESPonse:CALibrate | :TDR:CALibration:DUT:STARt |
:RESPonse:DISPlay | :TRACe:DISPlay |
:RESPonse:RISetime | :TDR:DUT:RISetime |
:RESPonse:RPLane? | – |
:RESPonse:TYPE | – |
:RESPonse:VAMPlitude? | – |
:RESPonse:VERTical | – |
:RESPonse:VERTical:OFFSet | – |
:RESPonse:VERTical:RANGe | – |
:RESPonse:VLOad? | – |
:STIMulus:EXTernal | – |
:STIMulus:EXTernal:POLarity | – |
:STIMulus:MODE | :TDR:STIMulus:CHANnel:TYPe |
:STIMulus:RATE | :TDR:STIMulus:SLOT:RATE
:TDR:STIMulus:SLOT:RATE:AUTomatic |
:STIMulus:STATe | :TDR:STIMulus:CHANnel:STEP |