D9010UDAA User Defined Application

Instrument
DCA-X
N109x

The D9010UDAA User Defined Application Tool, which runs on a DCA-X or N1010A FlexDCA on a PC, is an easy-to-use application that lets generate custom GUIs for test automation applications with minimum programming. You can automate testing, generate reports, test consistently across your organization, control switch matrices for multi-lane testing, all while adding analysis to your compliance or debug software..

Use your generated interface to:

  1. Automate testing
  2. Generate reports
  3. Consistently test across your organization
  4. Add analysis to your compliance and debug software

The D9010UDAA development environment is easier to use than other test and measurement automation packages, which allows you to spend less time programming and more time testing your application. The environment includes all the tabs that you would see in a typical compliance application, however, you control the tests and automation that you need. To make developing simple and easy, the development environment has two modes (basic and advanced). Basic mode allows you to quickly build an application. Tests written for basic mode will load a single setup file and execute a single script or command. You get variable set up, and can load your own company logo. Advanced mode includes all the features included in basic mode plus connection diagrams, external instrument control, external application value source (file based), test grouping, sequential test steps, and independent scripts running during testing.

Once you have completed your user-defined application, there are four different options for generating the application that you have developed:

  • Build the application.
  • Launch the application. Use this selection when you are developing the user-defined application on your oscilloscope. This will launch the application on the oscilloscope.
  • Generate an installer. This selection generates the application and a zipfile to be downloaded and installed on your oscilloscopes desktop.
  • Install the application. Use this selection when you are developing the user-defined application on your oscilloscope. This will install everything you need to run the user-defined application. When you use this option, the application is permanently installed on your oscilloscope.

At any time during the development of your application you can do a debug run, which allows you to check for any errors, such as a file not existing or a path being incorrect. Debug runs also can check to see if any external instruments you are controlling can be found.

Requires FlexDCA version A.06.00 or above.

TRIAL LICENSE

Free trial licenses are available for the application. Go to keysight.com, search for the application's model number, and click on the Trials & Licenses tab.