N1091BACA IEEE 802.3ba Application
Instrument
N1000A
N109x
Use the N1091BACA Electrical TX Test software to measure your high speed serial host board, module or IC to all required transmit parameters in two IEEE 802.3ba standards.
The application includes approximately 60 tests, including:
- Signaling rate
- Rise and fall times
- Differential and common mode amplitudes
- VMA
- Eye mask
- De-emphasis
- Output noise
- Transmitted waveform
- Jitter: J2, J9, DJ and TJ
- DDPWS
- Qsq
- Differential and common mode return losses
With the application, you can use one of the following three test hardware setups that can address your test needs for today and into the future:
- N1000A DCA-X with N1060A/86108B (Integrated “One-Box” solution) - recommended
- N1000A DCA-X with DCA module and external clock recovery
- N109X Electrical DCA-M with external clock recovery
TRIAL LICENSE
Free trial licenses are available for the application. Go to keysight.com, search for the application's model number, and click on the Trials & Licenses tab.