DCA-M Oscilloscopes & CDR
Instrument
DCA-M
N1000A
Flex Apps:
FlexDCA
DCA-M N109x-series oscillscopes and N107x-series Clock Data Recovery (CDR) are controlled via a USB connection to a PC that is running the FlexDCA remote software or to an N1000A. The FlexDCA application provides the DCA-M's Graphical User Interface (GUI) for DCA-Ms.
The same FlexDCA remote commands that are used to control a DCA-X that is connected to FlexDCA are used to remotely control the DCA-M. Refer to the FlexDCA Programmer's Guide which is a help system. To remotely connect to a DCA-M module, use the commands found in the Programmer's Guide for the :EMODules SCPI subsystem. To control module triggering, use the :SLOT SCPI subsystem.
| Module Support | N1010A on PC![]() |
N1000A![]() |
|---|---|---|
| Minimum FlexDCA Firmware Version |
Minimum FlexDCA Firmware Version |
|
| N1094A/B DCA-M Optical Sampling Oscilloscope | A.06.90 (serial # ≥ MY62100101) A.05.40 (serial # < MY62100101) |
A.06.90 (serial # ≥ MY62100101) A.06.00 (serial # < MY62100101) |
| N1092A/B/C/D/E (Option 30A) DCA-M Optical Sampling Oscilloscope | A.06.90 (serial # ≥ MY62100101) A.05.40 (serial # < MY62100101) |
A.06.90 (serial # ≥ MY62100101) A.06.00 (serial # < MY62100101) |
| N1092A/B/C/D/E (Option 40A) DCA-M Optical Sampling Oscilloscope | A.06.90 (serial # ≥ MY62100101) A.06.40 (serial # < MY62100101) |
A.06.90 (serial # ≥ MY62100101) A.06.40 (serial # < MY62100101) |
| N1092A/B (Option 40A & CDR) DCA-M Optical Sampling Oscilloscope | A.06.90 (serial # ≥ MY62100101) A.06.71 (serial # < MY62100101) |
A.06.90 (serial # ≥ MY62100101) A.06.71 (serial # < MY62100101) |
| N1090A DCA-M Single Optical Sampling Oscilloscope | A.05.00 | A.06.00 |
| N1078A DCA-M Clock Recovery | A.05.80 | A.06.00 |
| N1077B DCA-M Clock Recovery | A.06.91 | A.06.91 |
| N1077A DCA-M Clock Recovery | A.05.50 | A.06.00 |
| N1076B DCA-M Clock Recovery | A.05.80 | A.06.00 |
| N1076A DCA-M Clock Recovery | A.05.50 | A.06.00 |