PAM4 Eye Results Table
The PAM4 Eye results table is displayed whenever a PAM4 signal is being analyzed. The table shows the default scalar measuement results. Additional measurements can be added to the table by clicking the measurements buttons that are available on the the Meas toolbar. To reset the table to its default measurements,click the Reset Eye button.
Normally, data acquisition and measurement happens very quickly. As soon as the graphs scroll over the screen, the results are displayed. If, however, you are measuring very long patterns (for example, 216–1 PRBS), you may notice a delay between the time when the graphs scroll down and the final results are displayed in the panels. How can you tell when your measurements are finished? Look for the measurement annotations in the Jitter and Amplitude panels. The text "No Data" next to an entry indicates the edges are being characterized. A question mark (?) next to a measurement result indicates that indicates a measurement in process.

Click the Meas toolbar's Reset Eye button to reset the Eye table to the default measurements. These are the same measurements displayed after a default setup.
Measurement Name | Access | Remote Command | Additional Information |
---|---|---|---|
DDJ (p-p) | default measurement | :MEAS:JITT:DDJ | |
DJ (δ-δ) | default measurement | :MEAS:JITT:DJ | |
Eye Skew | default measurement | :MEAS:PEYE:ESKew | For PAM4 signals only. |
Eye Width | default measurement | :MEAS:JITT:EWIDth | |
F/2 (p-p) | Click Even-Odd (F/2) button | :MEAS:JITT:FOVer2 | |
ISI-J (p-p) | default measurement | :MEAS:JITT:ISI | |
JN | Click Jn button | :MEAS:JITT:JN | |
Meas. Level | remote only | :MEAS:JITT:LEVel | This measurement is only shown in the table by sending the remote command. |
PJ (δ-δ) BUJ (δ-δ) |
default measurement | :MEAS:JITT:PJ | Depending on the Separation Method setting in the Advanced tab of the Jitter Mode Measurements Setup dialog. BUJ is shown if Auto or Tail Fit is selected. PJ is shown if the default Spectral is selected. |
PJ (rms) BUJ (rms) |
default measurement | :MEAS:JITT:PJRMs | Depending on the Separation Method setting in the Advanced tab of the Jitter Mode Measurements Setup dialog. BUJ is shown if Auto or Tail Fit is selected. PJ is shown if the default Spectral is selected. |
Q | default measurement | :MEAS:PEYE:Q | |
RJ (rms) | default measurement | :MEAS:JITT:RJ | |
SER Floor | default measurement | :MEAS:PEYE:SERFloor? | |
SER Limit | default measurement | :MEAS:PEYE:SERLimit? | |
TJ | default measurement | :MEAS:JITT:TJ | |
UJ (rms) | Click Uncorrelated Jitter button | :MEAS:JITT:UJ | |
VEC | default measurement | :MEAS:PEYE:VECLosure | IEEE 802.3ck compatible Vertical Eye Closure |