Skip To Main Content
  • placeholder
Filter:
Submit Search
You are here:

:MEASure:JITTer:JITTer:ANALysis

Jitter Setup Commands
  • :MEASure:JITTer:BSCale
  • :MEASure:JITTer:GSCale
  • :MEASure:JITTer:JITTer:ANALysis
  • :MEASure:JITTer:JITTer:DIMensions
  • :MEASure:JITTer:JITTer:DMAXimized
  • :MEASure:JITTer:JITTer:EDGE
  • :MEASure:JITTer:JITTer:EOPening
  • :MEASure:JITTer:JITTer:EOPening:PROBability
  • :MEASure:JITTer:JITTer:FLAG
  • :MEASure:JITTer:JITTer:FLEad
  • :MEASure:JITTer:JITTer:MODE
  • :MEASure:JITTer:JITTer:NUINtervals
  • :MEASure:JITTer:JITTer:PTYPe
  • :MEASure:JITTer:JITTer:RJBandwidth
  • :MEASure:JITTer:JITTer:RJComp
  • :MEASure:JITTer:JITTer:RJCResult?
  • :MEASure:JITTer:JITTer:RJCValue
  • :MEASure:JITTer:JITTer:RJSTabilize
  • :MEASure:JITTer:JITTer:RJSValue
  • :MEASure:JITTer:JITTer:SMEThod
  • :MEASure:JITTer:JITTer:TJBer
  • :MEASure:JITTer:JITTer:UNITs
  • :MEASure:JITTer:SOURce

Command Syntax

:MEASure:JITTerN:JITTer:ANALysis {ON | OFF | 1 | 0}

Where N identifies one of four possible jitter/noise analyses {1:4}. For example, JITTer4.

Query Syntax

:MEASure:JITTerN:JITTer:ANALysis?

Query Response

{1 | 0}

Description

Enables or disables the Jitter analysis.