:TIMebase:UNITs
Instrument
N1000A
N109x
Flex Apps:
FlexDCA
Meas. mode:
Scope
Eye
Jitter
Command Syntax
:TIMebase:UNITs {SECond | UINTerval}
Query Syntax
:TIMebase:UNITs?
Description
Selects the units for horizontal scale and position.
- SECond
- Selects seconds. Use
:TIMebase:SCALeto specify the scale and:TIMebase:POSitionto specify the delay from trigger. - UINTerval
- Selects Unit Interval (UI). Use
:TIMebase:SRATeto specify the symbol rate,:TIMebase:UIRANgeto specify the number of displayed symbols, and:TIMebase:UIPositionto specify the symbol delay. - BIT (deprecated)
- Deprecated argument for FlexDCA revision A.05.60 and above. Although this argument still works, it is recommended that you use
UINTervalin all new programs.