Remove S4P Operator

Instrument:
N1000A
N109x
Flex Apps:
FlexDCA
FlexRT
Meas. mode:
Scope
Eye
Jitter
Package License:
L-RND

Use the Remove S4P function to remove the effects of a four-port element from your measurements. This operator is easier to set up than the Deembedding operator, however the measurement accuracy is reduced. Before you can use this operator, you must create an S-parameter file of the device to be removed.

The operator's Display Setup configures the manner in which the resulting waveform is displayed including both vertical and horizontal scaling. For more information, refer to Common Display Settings.

Operator Output

Select the Operator Output to be: Differential, Common Mode, or Single-Ended.

Options

Use the Filter field to select a Gaussian Filter, Sinc Filter, or None for no filtering.

If needed, use the Bandwidth field to minimize effects caused by noise that occurs above the frequency where the signal is mostly attenuated. Normally the FlexDCA automatically sets the bandwidth limit. Or, manually enter a bandwidth from 10 MHz to 1 THz with a default value of 7.5 GHz.

You can set the operators Maximum Gain in the range of 0 dB to 100 dB. The default value is 20 dB.

If needed, use the Bandwidth fields to minimize effects caused by noise that occurs above the frequency where the signal is mostly attenuated. Normally the FlexDCA automatically sets the bandwidth limit.

Use the Flip S-parameters and 4 Port Numbering fields to compensate for reversed port numbering in the file. If the file's S-parameter data is not defined with the ports located as shown in the following diagram, select Flip S-parameters. In addition, make the option selections as shown in the following table for the 4 Port Numbering field. This ensures that the S-parameter order is properly interpreted.

Option Settings for 4-Port S-Parameters Files
Port Configuration in File Flip Model Setting 4 Port Numbering Setting

Clear the Align Input and Output Waveforms field to view the delay introduced by your device. By default, this field is normally selected and the input and output waveforms are aligned.

Noise Processing

None Selection

The option None does not make any special considerations for aliased noise. This is an appropriate choice when the waveform is known to have no aliased components, such as from a real-time or simulated source. This also is the preferred choice when dealing with averaged waveforms where the desired outcome is to remove noise and interference components that are not correlated to the trigger signal.

Process Spectrum Selection

The option Process Spectrum works by applying the transfer function of the filter to the power spectrum of the noise to determine the appropriate magnitude of the noise on the output signal.

The default behavior of the Process Spectrum noise processing option is to use the noise power spectrum of the input signal. If the input signal is a sampling scope channel with SIRC active, this spectrum will be established by the measured hardware response of the channel. For other channels, the response will be assumed Gaussian with a 3 dB frequency corresponding to the nominal channel bandwidth. This behavior can be overridden by clearing the Track Input Response checkbox and manually entering a bandwidth. If this option is utilized the response will be presumed Gaussian with the selected 3 dB bandwidth.

Preserve RMS Selection

The option Preserve RMS is appropriate when the noise bandwidth is very low relative to the channel and filter bandwidth. It is also appropriate when the aliased components are known to have most of the power within a range of in-band frequencies. This could be from laser RIN, for example, or from intentionally modulated interference/crosstalk. When Preserve RMS is selected, the RMS magnitude of the aliased components will be scaled by the DC gain (the sum of the taps) of the filter. For the low-pass filters (Bessel, Butterworth, Gaussian, Sinc), the DC gain is unity. For the equalizers and embedding/de-embedding operators, the DC gain depends upon the settings of the operator.

By tracking the accumulated effects of the filtering operations, accurate noise processing can be done even when chaining operations as illustrated in the following figure. In addition to the sampled waveform, information about the acquisition channel and noise power spectrum are maintained in each signal and appropriately processed by each filter. The complete set of auxiliary information is also included when storing FlexDCA waveforms in the *.wfmx file format.

FlexDCA Waveform Processing

The noise processing feature was added in FlexDCA version A.06.60 and above.

The Remove S4P operator is not available in TDR/TDT mode.

This operator requires a single-valued waveform, as opposed to an eye diagram. Be sure that your trigger setup results in a single-valued waveform at the input to this operator. This can be acheived using an external pattern trigger or by using pattern lock. If you are using an external pattern trigger, you may ignore this note.

The convolution process used by this operator requires that the measurement circuit and the simulation circuit be linear and time-invariant (small-signal analysis requirements).

Jitter measurements can be made on the Remove S4P operator's output waveform.

To Configure the Operator

  1. Drag the operator into the construction area.
  2. Click on the operator to open the Deconvolution Setup dialog. The dialog's message prompts you to open a four-port S-parameter file for your device.
  3. Click Browse to locate the S-parameter file for your device.
  4. Select the devices Operator Output configuration.
  5. Use the Flip S-parameters and 4 Port Numbering fields to indicate the DUT's port orientations.
  6. Close the dialog.