Available Trace Data
Menu Path:
Pulse measurements provide a variety of standard displays along with specialized displays that provide deep analysis of your Pulse signals. You can view channel data, such as Raw Main Time or Spectrum, plus you can view a variety of other traces that provide unique views of your Pulse signal.
Note that Selected Pulses affects which pulses are displayed in the Amplitude, Phase, and FM Frequency Modulation traces.
If there is more than one channel enabled when running the pulse measurement, the second channel is automatically analyzed along with the first channel (see Two-Channel Pulse Difference Analysis).
Channel Traces
- Acquisition Spectrogram
- Acquisition Time
- Auto Correlation
- CCDF (Channel 1 only)
- CDF (Channel 1 only)
- Correction
- Instantaneous Spectrum
- PDF (Channel 1 only)
- PSD
- Raw Main Time
- Spectrum
Amplitude Traces
- Amplitude Error (Channel 1 only)
- Amplitude Meas
- Amplitude Ref (Channel 1 only)
- Instantaneous Amplitude Error (Channel 1 only)
- Instantaneous Amplitude Meas
Phase Traces
- Instantaneous Phase Error Time (Channel 1 only)
- Instantaneous Phase Meas Time
- Instantaneous Phase Noise Spectrum (Channel 1 only)
- Phase Error Time (Channel 1 only)
- Phase Meas Time
- Phase Ref Time (Channel 1 only)
- Phase Noise Spectrum (Channel 1 only)
FM Traces
- FM Error Spectrum (Channel 1 only)
- FM Error Time (Channel 1 only)
- FM Meas Spectrum (Channel 1 only)
- FM Meas Time
- FM Ref Spectrum (Channel 1 only)
- FM Ref Time (Channel 1 only)
- Instantaneous FM Error Spectrum (Channel 1 only)
- Instantaneous FM Error Time (Channel 1 only)
- Instantaneous FM Meas Spectrum (Channel 1 only)
- Instantaneous FM Meas Time
- FM Filter Coefs (Channel 1 only)
Result Tables
Statistical Traces