:SYSTem:BLANk
Command Syntax
:SYSTem:BLANk {CHAN{N} | DIFF{1:8}{A|C} | CMOD{1:8}{A|D} |
FUNCtion{1:64} | WMEMory{1:8} | TRACe{1:128} | JMEMory1 |
CGMemory{1:8} | HISTogram{1:4}}
Where CHANnel{1:8}{A:D} is a channel. For example, CHANnel2B.
Where DIFF{1:8}{A|C} is a differential channel. For example, DIFF4C.
Where CMOD{1:8}{A|C} is a common-mode channel. For example, CMOD2C.
Where FUNCtion{1:64} is a math function. For example, FUNCtion8.
Where WMEMemory{1:8} is a waveform memory. For example, WMEMory2.
Where TRACe{1:128} is a trace. For example, TRACe5.
Where JMEMory1 is the jitter memory. For example, JMEMory1.
Where CGMemory{1:8} is a color-grade memory (eye diagram). For example, CGMemory2.
Where HISTogram{1:4} is a histogram. For example, HISTogram3.
Description
Turns off an active channel, differential waveform, function, waveform memory, color grade memory, jitter data memory, or histogram. Use the SYSTem:VIEW command to turn them on.
The Interactive SCPI Command Tree lists additional ACHannel0A and ACHannel0B arguments for this command. These arguments are reserved for internal Keysight use and have no effect when used by a customer.