J2, J5, and J9 Result
Flex Apps:
FlexDCA
Meas. mode:
Jitter
Waveform type:
NRZ
Meas. panel:
Jitter
Click the Measurement (Meas) toolbar's Jn to activate Jitter mode's Jn measurement. This measurement is the total jitter associated with a specific symbol error ratio (BER).
| Argument | Measurement BER Associated with TJ |
|---|---|
| J1 | 2.5 x 10−2 |
| J2 | 2.5 x 10−3 |
| J3 | 2.5 x 10−4 |
| J4 | 2.5 x 10−5 |
| J5 | 2.5 x 10−6 |
| J6 | 2.5 x 10−7 |
| J7 | 2.5 x 10−8 |
| J8 | 2.5 x 10−9 |
| J9 | 2.5 x 10–10 |
If Advanced Eye Analysis (option 401) is installed, you can perform J2, J5, and J9 on patterns longer than PRBS16, such as PRBS31, using Advanced Eye Analysis.
More Information
SCPI Command
:MEASure:JITTer:JN