Last updated: October 30, 2013
These tables list the tests specified in 3GPP TS 34.121, whether the tests are supported by the test set, and the recommended measurement to perform the tests.
| 3GPP TS 34.121 | Test Description | Supported in Test Set? | Measurement Procedure |
|---|---|---|---|
| 7.2.1 | Demodulation in Static Propagation Conditions: Demodulation of Dedicated Channel (DCH) | Yes | How Do I Make a Block Error Ratio (BLER) Measurement? |
| 7.3.1 | Demodulation of DCH in Multi-Path Fading Propagation Conditions: Single Link Performance | Partially +, *** | How Do I Make a Block Error Ratio (BLER) Measurement? (plus multi-path fading simulator and external AWGN noise source) (only for tests with phase reference = P-CPICH) |
| 7.4.1 | Demodulation of DCH in Moving Propagation Conditions: Single Link Performance | Yes +, *** | How Do I Make a Block Error Ratio (BLER) Measurement? (plus multi-path fading simulator and external AWGN noise source) |
| 7.5.1 | Demodulation of DCH in Birth-Death Propagation Conditions: Single Link Performance | Yes +, *** | How Do I Make a Block Error Ratio (BLER) Measurement? (plus multi-path fading simulator and external AWGN noise source) |
| Yes +, *** | How Do I Make a Block Error Ratio (BLER) Measurement? (plus multi-path fading simulator and external AWGN noise source) | ||
| 7.6.1 | Demodulation of DCH in Open-Loop Transmit Diversity Mode | No | |
| 7.6.2 | Demodulation of DCH in Closed Loop Transmit Diversity Mode | No | |
| 7.6.3 | Demodulation of DCH in Site Selection Diversity Transmission Power Control Mode | No | |
| 7.7.1 | Demodulation of DCH in Inter-Cell Soft Handover | Yes +, *** | |
Demodulation of DCH in Inter-Cell Soft Handover (Release 6 and later) |
Yes +, *** | ||
| 7.7.2 | Combining of TPC Commands from Radio Links of Different Radio Link Sets | No | |
| 7.7.3 | Combining of Reliable TPC Commands from Radio Links of Different Radio Link Sets | No | |
| 7.8.1 | Power Control in the Downlink, Constant BLER Target | No | |
Power control in the downlink, constant BLER target (Release 6 and later) |
Yes | ||
| 7.8.2 | Power Control in the Downlink, Initial Convergence | No | |
| 7.8.3 | Power Control in the Downlink, Wind Up Effects | No | |
Power control in the downlink, wind up effects (Release 6 and later) |
Yes | ||
| 7.8.4 | Power Control in the Downlink, Different Transport Formats | Yes | |
| No | |||
| 7.9.1 | Downlink Compressed Mode: Single Link Performance | No | |
| No | |||
| 7.10 | Blind Transport Format Detection | No | |
| 7.11 | Demodulation of Paging Channel (PCH) | No | |
| 7.12 | Detection of Acquisition Indicator (AI) | No | |
UE UL power control operation with discontinuous UL DPCCH transmission operation |
No |
| 3GPP TS 34.121 | Test Description | Supported in the Test Set? | Measurement Procedure |
|---|---|---|---|
| 9.2.1A | Demodulation of HS-DSCH (Fixed Reference Channel): Single Link Performance - QPSK/16QAM, FRC H-Set 1/2/3 | Yes +, *** | How Do I Make an HSDPA Block Error Ratio Measurement? (plus multi-path fading simulator and external AWGN noise source) |
| 9.2.1B | Demodulation of HS-DSCH (Fixed Reference Channel): Single Link Performance - QPSK, FRC H-Set 4/5 | Yes +, *** | How Do I Make an HSDPA Block Error Ratio Measurement? (plus multi-path fading simulator and external AWGN noise source) |
| 9.2.1C | Demodulation of HS-DSCH (Fixed Reference Channel): Single Link Performance - QPSK/16QAM, FRC H-Set 6/3 | Yes +, *** | How Do I Make an HSDPA Block Error Ratio Measurement? (plus multi-path fading simulator and external AWGN noise source) |
| 9.2.1D | Demodulation of HS-DSCH (Fixed Reference Channel): Single Link Performance - Enhanced Performance Requirements Type 1 - QPSK/16QAM, FRC H-Set 1/2/3 | Yes +, *** | How Do I Make an HSDPA Block Error Ratio Measurement? (plus multi-path fading simulator and external AWGN noise source) |
| 9.2.1E | Demodulation of HS-DSCH (Fixed Reference Channel): Single Link Performance - Enhanced Performance Requirements Type 1 - QPSK/16QAM, FRC H-Set 6/3 | Yes +, *** | How Do I Make an HSDPA Block Error Ratio Measurement? (plus multi-path fading simulator and external AWGN noise source) |
| 9.2.1F | Demodulation of HS-DSCH (Fixed Reference Channel): Single Link Performance - Enhanced Performance Requirements Type 2 - QPSK/16QAM, FRC H-Set 6/3 | Yes +, *** | How Do I Make an HSDPA Block Error Ratio Measurement? (plus multi-path fading simulator and external AWGN noise source) |
Single Link Performance - Enhanced Performance Requirements Type 2 - QPSK/16QAM, Fixed Reference Channel (FRC) H-Set 6A/3A |
|||
Single Link Performance - Enhanced Performance Requirements Type 2 - QPSK/16QAM, Fixed Reference Channel (FRC) H-Set 6A/3A for DB-DC-HSDPA |
|||
| 9.2.1G | Single Link Performance - Enhanced Performance Requirements Type 3 - QPSK/16QAM, Fixed Reference Channel (FRC) H-Set 6/3 | Yes +, *** | How Do I Make an HSDPA Block Error Ratio Measurement? (plus multi-path fading simulator and external AWGN noise source) |
Single Link Performance - Enhanced Performance Requirements Type 3 - QPSK/16QAM, Fixed Reference Channel (FRC) H-Set 6A/3A |
|||
Single Link Performance - Enhanced Performance Requirements Type 3 - QPSK/16QAM, Fixed Reference Channel (FRC) H-Set 6A/3A for DB-DC-HSDPA |
|||
| 9.2.1H | Single Link Performance - Enhanced Performance Requirements Type 2 - 64QAM, Fixed Reference Channel (FRC) H-Set 8 | Yes +, *** | How Do I Make an HSDPA Block Error Ratio Measurement? (plus multi-path fading simulator and external AWGN noise source) |
Single Link Performance - Enhanced Performance Requirements Type 2 - 64QAM, Fixed Reference Channel (FRC) H-Set 8A |
|||
Single Link Performance - Enhanced Performance Requirements Type 2 - 64QAM, Fixed Reference Channel (FRC) H-Set 8A for DB-DC-HSDPA |
|||
| 9.2.1I | Single Link Performance - Enhanced Performance Requirements Type 3 - 64QAM, Fixed Reference Channel (FRC) H-Set 8 | Yes +, *** | How Do I Make an HSDPA Block Error Ratio Measurement? (plus multi-path fading simulator and external AWGN noise source) |
Single Link Performance - Enhanced Performance Requirements Type 3 - 64QAM, Fixed Reference Channel (FRC) H-Set 8A |
|||
Single Link Performance - Enhanced Performance Requirements Type 3 - 64QAM, Fixed Reference Channel (FRC) H-Set 8A for DB-DC-HSDPA |
|||
Single Link Performance - Enhanced Performance Requirements Type 2 - QPSK/16QAM, Fixed Reference Channel (FRC) H-Set 10 |
Yes +, *** | How Do I Make an HSDPA Block Error Ratio Measurement? (plus multi-path fading simulator and external AWGN noise source) | |
Single Link Performance - Enhanced Performance Requirements Type 2 - QPSK/16QAM, Fixed Reference Channel (FRC) H-Set 10A |
|||
Single Link Performance - Enhanced Performance Requirements Type 2 - QPSK/16QAM, Fixed Reference Channel (FRC) H-Set 10A for DB-DC-HSDPA |
|||
Single Link Performance - Enhanced Performance Requirements Type 3 - QPSK/16QAM, Fixed Reference Channel (FRC) H-Set 10 |
Yes +, *** | How Do I Make an HSDPA Block Error Ratio Measurement? (plus multi-path fading simulator and external AWGN noise source) | |
| Single Link Performance - Enhanced Performance Requirements Type 3 - QPSK/16QAM, Fixed Reference Channel (FRC) H-Set 10A | |||
| Single Link Performance - Enhanced Performance Requirements Type 3 - QPSK/16QAM, Fixed Reference Channel (FRC) H-Set 10A for DB-DC-HSDPA | No | ||
Single Link Performance - Enhanced Performance Requirements Type 3i - QPSK, Fixed Reference Channel (FRC) H-Set 6A |
|||
Single Link Performance - Enhanced Performance Requirements Type 3i - QPSK, Fixed Reference Channel (FRC) H-Set 6A for DB-DC-HSDPA |
No | ||
| 9.2.2 | Open Loop Diversity Performance | No | |
| 9.2.3 | Closed Loop Diversity Performance | No | |
| 9.2.4A | MIMO Performance - Fixed Reference Channel (FRC) H-Set 9 | ||
| 9.2.4B | MIMO Performance - Fixed Reference Channel (FRC) H-Set 11 | ||
| 9.3.1 | Reporting of CQI: Single Link Performance - AWGN Propagation Conditions | Yes+ | HSDPA Reporting of Channel Quality Indicator Measurement Description |
Reporting of CQI: Single Link Performance - AWGN Propagation Conditions, 64QAM |
Yes+ | HSDPA Reporting of Channel Quality Indicator Measurement Description | |
Single Link Performance - AWGN Propagation Conditions, DC-HSDPA requirements |
|||
Single Link Performance - AWGN Propagation Conditions, DB-DC-HSDPA requirements |
|||
| 9.3.2 | Reporting of CQI: Single Link Performance - Fading Propagation Conditions | No | |
Single Link Performance - Fading Propagation Conditions, DC-HSDPA requirements |
|||
Single Link Performance - Fading Propagation Conditions, DB-DC-HSDPA requirements |
|||
| 9.3.3 | Reporting of CQI: Open Loop Diversity Performance - AWGN Propagation Conditions | No | |
| 9.3.4 | Reporting of CQI: Open Loop Diversity Performance - Fading Propagation Conditions | No | |
| 9.3.5 | Reporting of CQI: Closed Loop Diversity Performance - AWGN Propagation Conditions | No | |
| 9.3.6 | Reporting of CQI: Closed Loop Diversity Performance - Fading Propagation Conditions | No | |
| No | |||
| 9.4.1 | HS-SCCH Detection Performance: Single Link Performance | Yes +, *** | How Do I Make an HSDPA Block Error Ratio
Measurement? (plus multi-path fading simulator and external
AWGN noise source) (HS-SCCH 2-4 all use the same Alternate H-RNTI ) |
| 9.4.1A | HS-SCCH Detection Performance: Single Link Performance - Enhanced Performance Requirements Type 1 | Partially +, *** | How Do I Make an HSDPA Block Error Ratio
Measurement? (plus multi-path fading simulator and external
AWGN noise source) (HS-SCCH 2-4 all use the same Alternate H-RNTI ) |
| 9.4.2 | HS-SCCH Detection Performance: Open Loop Diversity Performance |
No | |
| 9.4.2A | HS-SCCH Detection Performance: Open Loop Diversity Performance - Enhanced Performance Requirements Type 1 |
No | |
| No | |||
HS-SCCH-less demodulation of HS-DSCH (Fixed Reference Channel) |
No |
+ This test is supported in the lab application only.
# This test is supported in the lab application or feature-licensed test application only.
* Requires also an external signal generator, such as the E4438C ESG Vector Signal Generator.
** Requires also an external spectrum analyzer, such as the E4445A PSA Spectrum Analyzer.
*** Requires also a multi-path fading simulator and external AWGN source, such as the N5115B Fading Solution.