:FEYE:DIFF:ENABled
Instrument
N1000A
N109x
Flex Apps:
FlexDCA
Meas. mode:
Eye
Package License:
L-RND
L-MFG
Waveform type:
NRZ
PAM4
Command Syntax
:FEYE:DIFF{1:8}{A|C}:ENABled {ON | OFF}
Where {1:8}{A|C} identifies the differential waveform by module slot and input channel. For example, the differential waveform of channels 1A and 2A would be identified as :DIFF1A.
Query Syntax
:FEYE:DIFF{1:8}{A|C}:ENABled?
Description
Selects a differential channel to be used for FlexEye. To assign the session number for the selected differential channel, use the :FEYE:DIFF:SID command. To turn on FlexEye independent eye acquisition and analysis, use the :FEYE:STATe command.
Requires FlexDCA revision A.05.40 and above.
Example Command
:FEYE:DIFF1A:ENABled ON