This section describes all available performance tests for the E8257D, E8267D, E8257N and E8663D signal generators. These performance tests verify that the signal generator meets specifications.
|
|
In all test equipment configurations, cables and adapters must be properly torqued. Exceeding recommended torque values can cause damage to a cable or adapter, and can cause inaccurate test results. |
|
To make this connection |
Use this torque wrench and torque value |
|
2.4 mm(m) to 2.4 mm(f) |
8710-1765 at 8 lb-inch |
|
APC 3.5(m) to APC 3.5(f) |
8710-1765 at 8 lb-inch |
|
APC 3.5(m) to SMA(f) |
8710-1765 at 8 lb-inch |
|
SMA(m) to APC 3.5(f) |
8710-1582 at 5 lb-inch |
|
Type-N |
Type-N
connectors may be connected finger tight. |
|
|
When performing performance verification tests using an 82357A/B USB/GPIB interface converter and PSG-D units with serial prefix >= 4928, SCPI errors or a GPIB timeout may occur. If these errors occur with the USB/GPIB interface, repeat the performance verification tests using a GPIB card connection to the PSG-D. |
Perform the tests listed below at least once every 24 months.
1. Not run for E8257D, E8267D or E8257N units with serial prefix >= 4928 and Option UNU.
The current Keysight Technologies integral crystal oscillator testing policy is available on the Keysight Technologies website.
Overview of Adjustments (Serial Prefix < 4928)
Overview of Adjustments (Serial Prefix >= 4928)