:PROTocol Subsystem
:PROTocol Commands
- :PROTocol Subsystem
- :PROTocol:MARKer
- :PROTocol:PROTocol:BORDer
- :PROTocol:PROTocol:CFERrors
- :PROTocol:PROTocol:COPY
- :PROTocol:PROTocol:DECode
- :PROTocol:PROTocol:DESCramble
- :PROTocol:PROTocol:DFORmat
- :PROTocol:PROTocol:DISPlay
- :PROTocol:PROTocol:LAYer
- :PROTocol:PROTocol:MLANe
- :PROTocol:PROTocol:NSOurces
- :PROTocol:PROTocol:PLISting:INDex
- :PROTocol:PROTocol:PLISting:INDex:MAX?
- :PROTocol:PROTocol:PLISting:INDex:MIN?
- :PROTocol:PROTocol:PRECoding
- :PROTocol:PROTocol:SEARch:FIELd:ETYPe
- :PROTocol:PROTocol:SEARch:FIELd:FORMat
- :PROTocol:PROTocol:SEARch:FIELd:FTYPe
- :PROTocol:PROTocol:SEARch:FIELd:PAYLoad:RESet
- :PROTocol:PROTocol:SEARch:FIELd:PAYLoad:WDISplayed
- :PROTocol:PROTocol:SEARch:FIELd:PAYLoad:WORD:OPERand
- :PROTocol:PROTocol:SEARch:FIELd:PAYLoad:WORD:POPerator
- :PROTocol:PROTocol:SEARch:FIELd:PAYLoad:WORD:RESet
- :PROTocol:PROTocol:SEARch:FIELd:PAYLoad:WORD:SYMBol
- :PROTocol:PROTocol:SEARch:FIELd:PAYLoad:WORD:TYPE
- :PROTocol:PROTocol:SEARch:FIELd:PAYLoad:WSIZe
- :PROTocol:PROTocol:SEARch:FIELd:RESet
- :PROTocol:PROTocol:SEARch:GTYPe
- :PROTocol:PROTocol:SEARch:PTYPe
- :PROTocol:PROTocol:SEARch:RESet
- :PROTocol:PROTocol:SEARch:SEARch
- :PROTocol:PROTocol:SEARch:SOURce
- :PROTocol:PROTocol:SFORmat
- :PROTocol:PROTocol:SLISting:INDex
- :PROTocol:PROTocol:SLISting:INDex:MAX?
- :PROTocol:PROTocol:SLISting:INDex:MIN?
- :PROTocol:PROTocol:SOURce
- :PROTocol:PROTocol:SOURce:LSEed
- :PROTocol:PROTocol:SOURce:NAME?
- :PROTocol:PROTocol:STATus?
- :PROTocol:PROTocol:STATus:DETails?
- :PROTocol:PROTocol:STATus:REASon?
- :PROTocol:PROTocol:TYPE
- :PROTocol:PROTocol:WSIZe
Use the :PROTocols subsystem commands to configure up to four available protocol decodes. The four protocol decodes are identified by the {1:4} in the :PROTocol:PROTocol{1:4} commands. These command provide control for the equivalent features in the Protocol Decode dialog box. To save decoded data, use the :DISK Protocol Commands series of commands.
With a data signal, recovered clock, and specified type of protocol, the data can be displayed as packets, headers, fields, and payloads.