:STATus:MTESt:ENABle

Instrument:
N1010A
N1000A
DCA-M
Meas. mode:
Scope
Eye
Jitter
TDR
Flex Apps:
FlexDCA
FlexRT

Command Syntax

:STATus:MTESt:ENABle <mask>

<mask> is an integer, 0 to 255, representing a mask for the bits in the event register.

Query Syntax

:STATus:MTESt:ENABle?

Description

Enters a decimal-weighted value in the mask test enable register that masks the ability to report bits in the mask test event register.

Mask Test Register Commands
Register Read Write Command
Event ♦   :STATus:MTESt:EVENt?
Enable (mask) ♦ ♦ :STATus:MTESt:ENABle
Mask Test Status Registers
Bit 7 6 5 4 3 2 1 0
Bit
Weight
128 64 32 16 8 4 2 1
Event
Register
— — — — — — — COMP
Enable
Register
               
Sets to Bit 10 (MTEST) of Operation Status Register

Bit Definitions

COMP
A true indicates that the mask test has completed.