:CRECovery:ADRatio
Instrument:
N1000A
DCA-M
Meas. mode:
Scope
Eye
Jitter
Flex Apps:
FlexDCA
FlexRT
Query Syntax
:CRECovery{1:8}:ADRatio?
Where the {1:8} specifier identifies a slot number which is associated with clock recovery module.
Query Response
{SUB1 | SUB2 | SUB4 | SUB8 | SUB16}
Description
For N107X-series DCA-M clock recovery modules, returns the auxiliary clock divide output ratio for the front-panel Aux Clock Output.
| Returned Values | Divide Ratio |
|---|---|
| SUB1 | 1:1 (unity) |
| SUB2 | 1:2 (Sub-Rate) |
| SUB4 | 1:4 (Sub-Rate) |
| SUB8 | 1:8 (Sub-Rate) |
| SUB16 | 1:16 (Sub-Rate) |
Requires FlexDCA revision A.05.60 and above.