:CRECovery:RATe

Instrument:
N1000A
DCA-M
Meas. mode:
Scope
Eye
Jitter
Flex Apps:
FlexDCA
FlexRT

Command Syntax

:CRECovery{1:8}:RATe  {TOData | R155 | R622 | R1062 | R1250 | R2125 | R2488 | 
R2500 | R2666 | R9953 | R10312 | R10664 | R10709 | RANGE10G}

Where the {1:8} specifier identifies a slot number which is associated with clock recovery module. On 86108A modules, specify slot 1.

Query Syntax

:CRECovery{1:8}:RATe?

Description

Sets the input signal's data rate on 83491/2/3/4/5A modules. The available rates for each module, with associated command arguments, are listed in the following table. Command arguments are nominal and reflect front-panel labels and not actual data rates. The TOData argument selects triggering on the data. Once TOData is used, you must specify a different rate to turn off triggering on data.

For 86108A, 83495A Option 200, and 83496A/B modules, use the :CRECovery{1:8}:CRATe command.

Available Arguments Versus Modules
Command
Argument
Rate (Mb/s) Module Model Number
83491/2A 83493A 83494A 83494A
Option 103
83494A
Option 106
83494A
Option 107
83495A
TODataa — ♦ ♦ ♦ ♦ ♦ ♦ ♦
R155 155.52 ♦ ♦ ♦ ♦ ♦ ♦  
R622 622.08 ♦ ♦ ♦ ♦ ♦ ♦  
R1062 1062.50 ♦            
R1250 1250.00 ♦ ♦          
R2125 2125.00 ♦            
R2488 2488.32 ♦ ♦ ♦ ♦ ♦ ♦  
R2500 2500.00 ♦ ♦          
R2666 2666.06         ♦ ♦  
R9953 9953.28     ♦       ♦
R10312 10312.50       ♦     ♦
R10664 10664.23         ♦   ♦
R10709 10709.225           ♦ ♦
RANGE10G 9.953 Gb/s
− 11.32 Gb/s
            ♦
Footnotes:
a. Trigger on data.

Command Compatibility

  • 83495A
  • 83491/2/3/4A