|
Option |
Application |
|
S9x010A/B |
|
|
S9x011A/B |
|
|
S9x015A/B |
|
|
S9x025A/B |
|
|
S9x029A/B |
|
|
S9x070A/B |
|
|
S9x080A/B |
|
|
S9x083A/B S9x082A/B |
Frequency Converter (FCA) |
|
S9x086A/B |
|
|
S9x087A/B |
IM Spectrum IM Spectrum on Converters |
|
S9x088A/B |
|
|
S9x089A/B |
|
|
S9x090A/B, S96090xA/B |
|
|
S9x111A/B |
Restricted to 50 GHz |
|
S9x460A/B |
|
|
S97551A/B |
Multiple Instruments/modules measurements Allows USB VNAs to be connected in multi-instrument configuration |
|
S97552A/B |
|
|
S97553A/B |
S93xxxA/B supports PNA, S95xxxA/B supports PXI VNA, S96xxxA/B supports ENA, S97xxxA/B supports Streamline (USB) VNA,
|
Option |
|
Supported Model |
Application |
|
007 |
|
M937xA |
|
|
009 |
|
M937xA |
|
|
010 |
|
M937xA |
|
|
551 |
|
M937xA |
N Port calibrated measurement |
* These applications are selected from the Measurement Class dialog and can NOT coexist in a channel with other measurement classes.
Applications WITHOUT * CAN exist in all measurement classes unless they are explicitly restricted.
|
Option |
|
Supported Model |
Application |
|
S97007A |
|
P937xA |
|
|
S97010A |
|
P937xA |
|
|
|
P937xA |
||
|
S97082A |
* |
P937xA |
Scalar Mixer Converter (SMC) measurements Requires Opt S97080A. |
|
S97551A |
|
P937xA |
N port calibrated measurement Allows multiple P937xA VNAs to be connected together to add ports. |
* These applications are selected from the Measurement Class dialog and can NOT coexist in a channel with other measurement classes.
Applications WITHOUT * CAN exist in all measurement classes unless they are explicitly restricted.
All VNA Models and Options
External (Banded) Millimeter Modules