This topic applies to N52xxB PNA/PNA-X models. For NA520xA PNA-X models, see What's New for the NA520xA PNA-X Pro.
(For more information see VNA Configurations and Options.)
|
Notes
|
Updated Source Power Calibration dialog
Extra Power Cals at Different Cal Plane for Differential I/Q calibrations
Added new Modulation Types
Added External Receiver Toolbar to display power meter, DVM and SMU readings in a toolbar
Added Group Ports in Split Cal
Added Smart Cal button to open Smart Cal wizard in TDR Setup dialog
Added a new marker search mode - Delta Time.
Added Hot Gain Compression in Active Hot Parameters Setup dialog
Added TDR Waveform Comparison feature
Added support for the AP5041A vector signal generator for SA and MOD applications
For SMC, added capability to set SC21 conversion phase relative to the mixer output: GUI and SCPI
Apply the E-TDR DC estimation algorithm to 010 TDR
Ended support for the N5261A and N5262A mm-wave controllers
Added new SCPI commands to Load SnP file data to data trace for TDR
Enabled trace smoothing type- Real / Imag for circular formats (Polar/ Smith/ Complex) in Smooth Math
MOD Multi-NPR Autofill SCPI
Keysight Software Manager Utility (KSM-U) replaces Pathwave License Manager (PLM) for license installation and management
Added IMD Marker Search in SA application
Added a preference to widen all traces
Added Step Rise time and improved DC estimation to the VNA standard Time Domain feature
Distortion Measurement Parameter - added PIn2 measurement parameter
Enabled trace smoothing for circular formats (Polar/ Smith/ Complex) - Added Smooth Math
Added S2P file selection as de-embed adapter in power cal settings
Added Power Clamp feature
A single unified Configure Power Sensor dialog now supports all power sensor setups
This includes updates to the following:
Cal Factors dialog
Source Power Calibration dialog
Guided Power Cal Settings dialogs: One Power Sensor and Multiple Sensors
New SCPI commands
Simplified shared-memory SCPI commands
mmWave banded mode and N5291A (170 GHz) and N5291A (220 GHz) now support GCA/X measurements (see Supported Applications)
Added Time Span Extension Mode in TDR
Added new SMU support - B2912C
Added "External" tab for receiver traces, updated measure softkey
Added Save and Recall features in Preferences dialog
Go to New Programming Commands for related SCPI
Differential IQ enhancements
External source
Create DUT Model in Modulation Distortion Measurement Type (added DPD/Modeling softkey)
Added .xnp file in Active Hot Parameters
Added Refresh Cal in Smart Cal
SMC LO power parameters with receiver leveling capability (when LO is an internal port)
Pulse off warning (with user control) during Cal All, Smart Cal, and Source Power Cal
Macro softkeys now occupy the top positions (Macro top softkey)
Added capability to create custom fixture block labels
Enhanced Response Correction for Noise Figure
Updates to Basic and Advanced Pulse
Added "RF Path" tab to Swept IMD and Swept IMDX setup dialogs for improved operation
Added Receiver Gain preset preferences
Automatic Fixture Removal 2025 updates
Added External Noise Amplifier feature
Added rectangular filter selection for fast IF bandwidths
Manually enter the approximate de-embedded fixture length
Windows 11 support
Added a Rescan button to the SCPI Parser Console to monitor USB usage
Added Import Power Cal and Source PMax Table Cal in Power Cal Setting
Updated Save Data As dialog
Updated Power Cal Settings dialog
Added Burst Mode to the Optimizer Setup dialog for creating modulation files
Updated Banded 2D Calibration:
Added Millimeter Source Linearity Cal to Banded Installation Calibration
Updated Hybrid Source Calibration:
This help includes: Example Setup for U7229x Amplifier Control
Updated Modulation Properties dialog for Spectrum Analyzer and Modulation Distortion applications
Link VNA to 89600 VSA and Digital Predistortion (DPD) for E5081A.
Added phase stitching type, export raw data and show ADC range in MOD setup.
Added Operating Gain and updated descriptions of power traces in Distortion Measurement Parameters
Isolation Calibration is available in 2 port calibration using a mechanical cal kit.
Smith Chart can be displayed during Noise Figure Calibration
Generic Ecal Control commands which supports multi-port Ecal (over 4 ports)
Added capability to turn off noise receiver pulling during calibration
Added support for importing Python files into the equation editor
(See also, Equation Editor and Python)
Include Loss in TDR fixture compensation
(S9x029B, Licensed Feature) Macro Control for NF measurement path switching
Segment Trigger (PNA only)
IO Control Per Segment (PNA only)
DUT SNP simulation for SMC and GCA /GCX (Simulator only)
ECal emulation on VNA simulator (Simulator only)
Added Noise-Figure Option E29 (low-noise receivers to 67 GHz) for the N5247B
Modulation Distortion Enhancements:
IMD Multiple Receiver Configurations [requires active Option S9x087A/B KeysightCare subscription]
Actual Wave and 8-term error correction method in IMD/IMDX [requires active Option S9x087A/B KeysightCare subscription]
Support DPD in Modulation Distortion Converters Measurement Class (MODX)
Multi-sensor Power Calibration for SMC/GCX [requires active Option S93082B, S93083B, or S93086B KeysightCare subscription]
Digital Predistortion (DPD) [requires active Option S93070xB KeysightCare subscription]
Digital Modulation Creation [requires active Option S93090xB or S93070xB KeysightCare subscription]
N5291A170 (170 GHz) and N5291A220 (220 GHz) Millimeter Wave Broadband Measurements Systems
Single Port EVM Analysis for Modulation Distortion Measurements [requires active Option S93070xB KeysightCare subscription]
NF Automatic Switch Control [requires active Option S93029B KeysightCare subscription]
Added four new Windows types for TDR [requires active Option S93010B or S93011B KeysightCare subscription]
Cal Update [Licensed Feature]
Absolute Phase (SMC + Phase)
4 GHz Analysis Bandwidth (Option S93051B)
Autotune Spectrum (VSA Setup dialog)
Added Preference
Support N755xA ECal modules
Support L8990M Switch matrix [Licensed Feature]
Modulation Distortion
Add support for 8-term correction
Spectrum Analyzer Application Enhancements
Window Type added to Time Domain Setup dialog [Licensed Feature]
Save/Load mixer files in CSV format [Licensed Feature]
Smart Cal Ports
Support for U1832A/B/C/D and U1833A/B/C/D Noise Sources [Licensed Feature]
Compensate Only For De-Embeds (Fixture Generator)
Modulation Distortion: Select font size of the Distortion Table
Added function to Phase functions for Gain Compression / Gain Compression for Converters applications
Support for CPU 3.5
Added 20 MHz Reference
IF Response Adjustment (applies ONLY to instruments with new DDS source)
Enhance the Fixture Simulator
Simulator (Option S94050B and S94051B)
Added Ext. Source Port to Phase Control
Added Phase Control functions to Differential I/Q application
Added Phase functions to Gain Compression / Gain Compression for Converters applications
Support for P9336a + PSG external driver (P9336A USB I/Q Arbitrary Waveform Generator with E8267D PSG Vector Signal Generator)
Support for Waveguide Cal Kits
Support for P9336A USB I/Q Arbitrary Waveform Generator
Support for USB Noise Source
Phase Noise application (Option S93031xB )
Modulation Distortion application enhancements:
Support for 64 bit 835x application
Option XSB 3rd RF Source (can be enabled by firmware license and requires Option 422 or 423)
Option UNY Enhanced Phase Noise (can be enabled by firmware license)
Enhancements to Integrated True Mode Stimulus Application (iTMSA)
Modulation Distortion application enhancements (Option S93070xB)
Receiver IF Cal for Modulation Distortion measurements
Modulation Distortion application (Option S93070xB)
Noise Figure Option S93027B (directly control mechanical tuners)
Support for U205xXA/U206xXA Series USB Power Sensors
Support for new Low Frequency Extension options
Banded millimeter wave installation calibration
Support for Windows 10
Active Hot Parameters application (Option S93110A/B, S93111A/B)
Support for Windows 10 operating system
Multi-dimensional sweep on a spectrum analyzer channel
SCPI
Automatic Fixture Removal (AFR) SCPI commands
Maximum channels increased to 500
Added ISegment3 and ISegments6 interface commands
N5290A/N5291A Broadband Network Analyzer
Low Frequency Extension (Option 205/425)
Spectrum Analyzer Coherence and Data export features
Modernized Graphical User Interface
Tabbed soft panel enabling quick access to desired functions
Easily make complex setups and calibrations using Wizards
Marker Search
Unique limit test functions
Spectrum Analyzer enhanced features
Support for UXG signal generators
Narrowband Compensation to Noise Figure measurements
New N5249A PNA-X model (Configuration | Specs)
Move App to Back
Equation Editor enhancements
Delta Match Calibration required on ALL N5231A, N5232A, and N5239A models.
Unguided TRL Cal allowed on all PNA 4-port models
New N523xA models
New External Device configuration:
May 2013: Support for U2020X Power Sensors
Source Phase Control - Opt 088
FCA Update - Opt 082, and 083
2-Port and 4-Port Fixture Extrapolation and Reverse Ports.
|
Tip - Do you access the same PNA dialog often? Your Favorites are always two keystrokes away. |
Receiver Overload/Compression Warning and Power OFF Preferences
Integrated Pulse Measurements (Opt 008)
Noise Figure using Standard PNA Receiver (Opt 028)
Noise Figure on N5244A/45A (Opt H29)
Include Phase with SMC (PNA-X with Opt 083)
Fixturing in Apps
Max Output Power for GCA (Opt 086)
Mechanical Device conflicts cause Channel Block (NOT Channel Hold)
Fixture Power Compensation
Data Save Enhancements
Characterize Adaptor Macro Rev. A.02.10
Reverse S2P
Load the PNA Power Loss Table from an existing S2P file
Power Meter as Receiver (PMAR)
Phase Sweep in iTMSA
Noise Figure App enhancements:
MM Module enhancements:
Supports iTMSA
IMD Application (Opt 087)
Characterize Adaptor Macro 2.0
Custom Cal Window settings (remote only)