This topic applies to NA520xA PNA-X Pro models. For N52xxB PNA/PNA-X models, see What's New.
(For more information see VNA Configurations and Options.)
|
Notes
|
Updated Source Power Calibration dialog
Extra Power Cals at Different Cal Plane for Differential I/Q calibrations
Added new Modulation Types
Added External Receiver Toolbar to display power meter, DVM and SMU readings in a toolbar
Added Group Ports in Split Cal
Added Smart Cal button to open Smart Cal wizard in TDR Setup dialog
Added a new marker search mode - Delta Time.
Added Hot Gain Compression in Active Hot Parameters Setup dialog
Added TDR Waveform Comparison feature
Added support for the AP5041A vector signal generator for SA and MOD applications
For SMC, added capability to set SC21 conversion phase relative to the mixer output: GUI and SCPI
Apply the E-TDR DC estimation algorithm to 010 TDR
Ended support for the N5261A and N5262A mm-wave controllers
Added new SCPI commands to Load SnP file data to data trace for TDR
Enabled trace smoothing type- Real / Imag for circular formats (Polar/ Smith/ Complex) in Smooth Math
MOD Multi-NPR Autofill SCPI
Keysight Software Manager Utility (KSM-U) replaces Pathwave License Manager (PLM) for license installation and management
Added IMD Marker Search in SA application
Added a preference to widen all traces
Added Step Rise time and improved DC estimation to the VNA standard Time Domain feature
Distortion Measurement Parameter - added PIn2 measurement parameter
Enabled trace smoothing for circular formats (Polar/ Smith/ Complex) - Added Smooth Math
Added S2P file selection as de-embed adapter in power cal settings
Added Power Clamp feature
A single unified Configure Power Sensor dialog now supports all power sensor setups
This includes updates to the following:
Cal Factors dialog
Source Power Calibration dialog
Guided Power Cal Settings dialogs: One Power Sensor and Multiple Sensors
New SCPI commands
Simplified shared-memory SCPI commands
mmWave banded mode and N5291A (170 GHz) and N5291A (220 GHz) now support GCA/X measurements (see Supported Applications)
Support for Real-time S-parameter and power measurement uncertainty
Support for Active Hot Parameters
Support for Passive/Active Loadpull (WLP)
Added Time Span Extension Mode in TDR
Added new SMU support - B2912C
Added "External" tab for receiver traces, updated measure softkey
Added Save and Recall features in Preferences dialog
Go to New Programming Commands for related SCPI
Differential IQ enhancements
External source
Create DUT Model in Modulation Distortion Measurement Type (added DPD/Modeling softkey)
Added .xnp file in Active Hot Parameters
Added Refresh Cal in Smart Cal
SMC LO power parameters with receiver leveling capability (when LO is an internal port)
Pulse off warning (with user control) during Cal All, Smart Cal, and Source Power Cal
Macro softkeys now occupy the top positions (Macro top softkey)
Added capability to create custom fixture block labels
Enhanced Response Correction for Noise Figure
Basic and Advanced Pulse
Added "RF Path" tab to Swept IMD and Swept IMDX setup dialogs for improved operation
Added Receiver Gain preset preferences
Measurement triggering with selectable impedance
Modulation Distortion
Spectrum Analysis
Fast CW mode
Internal 6G arbitrary waveform generation
IQ bandwidth up to 1.4 GHz and 4 GHz
Mechanical noise tuner control
This release introduces PNA-X Pro models: NA5202A, NA5204A, and NA5205A.
Optional Applications (See also, VNA Configurations and Options):
Automatic Fixture Removal
Time Domain Analysis
Scalar Mixer/Converter Measurements
Vector and Scalar Mixer/Converter Measurements (SMC+Phase app only, no VMC app)
Embedded-LO Capability
Gain-Compression Measurements
Intermodulation Distortion Measurements
Source Phase Control
Differential and IQ Device Measurements
True Mode Stimulus
Standard Simulator (S-parameter only)
Advanced Simulator (S-param + apps)
Multi-Source capability (applies to the following dialogs)
Receiver Gain Mode
SMC Mag and SMC+Phase