The SETup subsystem is used to configure the test set for each measurement. Typical settings include:
| SETup:CONTinuous |
|
SETup:AFANalyzer (AF Analyzer measurements) |
|
SETup:CFDTune (Fast Device Tune measurement) lab application or feature-licensed test application only |
|
SETup:EVMQpsk (QPSK EVM measurement) |
|
SETup:FSTability (Frequency Stability measurement) |
|
SETup:HBLerror (HSDPA Block Error Ratio) lab application or feature-licensed test application only |
|
SETup:HRCQuality (HSDPA Reporting of Channel Quality Indicator measurement) lab application only |
| SETup:SAUDio (Swept Audio measurement) |
|
SETup:SMONitor (Spectrum Monitor measurements) |
|
SETup:WACLeakage (Adjacent Channel Leakage measurements) |
|
SETup:WBERror (Loopback Bit Error Ratio measurements) |
| SETup:WBLerror (Loopback Block Error Ratio measurement) |
|
SETup:WCDomain (Code Domain measurement) |
|
SETup:WCPower (Channel Power measurement) |
|
SETup:WCTFormat (Change Of TFC) lab application only |
| SETup:WDPAnalysis (Dynamic Power Analysis measurement) |
|
SETup:WEDPower (Extended Range Dynamic Power measurement) |
|
SETup:WILPower (Inner Loop Power measurement) |
|
SETup:WIQTuning (IQ Tuning measurement) |
|
SETup:WOBWidth (Occupied Bandwidth measurement) |
|
SETup:WOOPower (PRACH Transmit On/Off Power measurements |
|
SETup:WOOSynch (Out-of-Synch Handling of Output Power) lab application only |
| SETup:WPDiscon (Phase Discontinuity measurement) |
| SETup:WPESquality (Perceptual Evaluation of Speech Quality measurement) |
| SETup:WPPAnalysis (PRACH Preamble Analysis measurement) lab application only |
|
SETup:WSEMask (Spectrum Emission Mask measurement) |
| SETup:WTDPower (TX Dynamic Power measurement) |
|
SETup:WTPower (Thermal Power measurement) |
|
SETup:WWQuality (Waveform Quality measurement) |