:MEASure:JITTer:OJITter:J4U:ECATegory
Deprecated command. For FlexDCA revision A.05.85 and above, use the :MEASure:JITTer:OJITter:JNU:ECATegory command instead.
Command Syntax
:MEASure:JITTer:OJITter:J4U:ECATegory {ALL | R01 | R02 | R03 | R12 | R13 | R23 | F10 | F20 | F30 | F21 | F31 | F32}
Query Syntax
:MEASure:JITTer:OJITter:J4U:ECATegory?
Query Response
{ALL | R01 | R02 | R03 | R12 | R13 | R23 | F10 | F20 | F30 | F21 | F31 | F32}
Description
Selects an IEEE J4U ouput jitter measurement based on a specific waveform edge to return using the :MEASure:JITTer:OJITter:J4U? query. Before you can query any measurement based on a specific edge (other than ALL), the :MEASure:JITTer:OJITter:EOJ:DISPlay setting must be ON.
Command arguments select a measurement for a specific waveform edge, rising or falling. Arguments for rising edges start with the letter R. Arguments for falling edges start with the letter F. For example, the argument R23 selects the rising edge from the waveform level 2 to level 3. The default argument selects all edges. The table below shows the position of measurements (by command argument) on the Output Jitter panel.ALL
| Starting Level |
Destination Level | |||
|---|---|---|---|---|
| To L0 | To L1 | To L2 | To L3 | |
| From L3 | F30 | F31 | F32 | |
| From L2 | F20 | F21 | R23 | |
| From L1 | F10 | R12 | R13 | |
| From L0 | R01 | R02 | R03 | |
Command Coupling
Changing the setting for this measurement also changes the setting for the IEEE EOJ and Jrms measurements.
This setting does not affect the edge-category selection that is used to construct the displayed Output Jitter Histogram. The histogram's edge-category setting is made using the following command:
Use the :MEASure:JITTer:OJITter:STATe command to turn on IEEE jitter measurements.
Requires FlexDCA revision A.05.70 and above.