:CALibrate:CRECovery:SLOT:STATus:DETails?
Command:
Deprecated
Flex Apps:
FlexDCA
Deprecated command. For FlexDCA revision A.01.70 and above, use the :CALibrate:SLOT:CRECovery:STATus:DETails? command.
Query Syntax
:CALibrate:CRECovery:{SLOT{N} | LMODule | RMODule}:STATus:DETails?
{N} identifies a specific module by slot and must be selected from {1:8}. For a module that occupies multiple slots, use the module's left-most slot number to identify the module. For two-slot modules, the slot number would be 1 or 3. For four-slot modules like the 86108B, the slot number would be 1.
Description
Queries a string that lists the following calibration status information for a clock recovery module. Modules are identified as being installed in either :SLOT1 or :SLOT3.
- Time of last calibration
- Time change since the last calibration
- Temperature change since last calibration
Example Returned Status String
"Requires Clock Recovery Calibration.,Time of last Calibration: 08/16/2011 15:27:03,Elapsed Calibration Time: 40 hours 59 minutes,Temperature Change: -0.50°C"
Example Command Sequence
:CALibrate:CRECovery:SLOT3:STATus:DETails?