<Region> Element
Flex Apps:
FlexDCA
FlexRT
Meas. mode:
Eye
Waveform type:
NRZ
Each mask violation area (polygon shape) in your mask is defined by a <Region> element. Every mask file must define at least one region. When defining mask regions it is a common and recommended practice to label the center region as region 1. Each <Region> must contain contain three <Polygon> elements, one with an attribute value of Standard, one with an attribute value of MinMargin, and one with an attribute value of MaxMargin.
Parent Elements
Child Elements
Attributes
| Name | Value | Description |
|---|---|---|
| Number | integer | This is a unique identifier for a polygon shape. |
Example
- <Region Number="1">
- <Polygon Type="Standard">
- </Polygon>
- <Polygon Type="MinMargin">
- </Polygon>
- <Polygon Type="MaxMargin">
- </Polygon>
- </Region>