:SPRocess Simulation Commands

Instrument:
N1010A
DCA-X
DCA-M
Meas. mode:
Scope
Eye
Jitter
Flex Apps:
FlexDCA
FlexRT
Package License:
L-RND
Licensed Feature:
F-SIM

This topic links to the commands for the Simulation operators. With the exception of the Random operator, all of these operators are enabled by the InfiniiSim-DCA Waveform Transformation Toolset licensed feature, F-SIM, which is provided in the package license, L-RND.

Apply S2P Operator

The Apply S2P operator is installed using the :FUNCtion:FOPerator CONVolve command.

Apply S4P Operator

The Apply S4P operator is installed using the :FUNCtion:FOPerator DCONvolve command.

DeEmbedding (2-Port) Operator

The DeEmbedding (2-Port) operator is installed using the :FUNCtion:FOPerator DEMBed command.

DeEmbedding (4-Port) Operator

The DeEmbedding (4-Port) operator is installed using the :FUNCtion:FOPerator DDEMbed command.

Random Operator

The Random operator is installed using the :FUNCtion:FOPerator RANDom command.

Remove S2P Operator

The Remove S2P operator is installed using the :FUNCtion:FOPerator DEConvolve command.

Remove S4P Operator

The Remove S4P operator is installed using the :FUNCtion:FOPerator DCONvolve command.