<<

~ 1 2 3 4 5


°c 1 2
°f


± 1 2 3 4 5
±0
±10
±180°
±1°c
±2x
±5 1 2
±f2


µsec


× 1 2 3
×4


ñ


δ 1 2 3 4
δf
δfrequency 1 2 3
δhelz
δhz 1 2
δtime
δφ


ε


μ
μs


σ 1 2


ω 1 2 3


1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34


1 2 3 4 5 6 7
‘_’
‘b’ 1 2
‘categories’
‘configure
‘correct
‘devicename’
‘feeding’
‘identify’
‘kname
‘m’
‘normal’
‘receiver
‘refresh’
‘s’ 1 2
‘tier1calsetname’
‘workspace’


1 2 3 4
’14’
’a1’
’portlabel’
’psg’”
’r1’
’s


1 2 3 4 5 6 7 8
“2
“a
“address
“address1
“adjust
“agilent”
“align
“all 1 2
“all” 1 2 3
“am
“applied”
“apply”
“assign
“a”
“best 1 2
“blocks’
“bypass”
“b”
“c 1 2 3 4 5 6
“cal
“calc
“certificate
“channel_ctrl” 1 2
“characteristic
“chx”
“circuits”
“click
“clock
“clos”
“coherence
“combiner
“configure”
“connect
“control
“crosstalk
“cross”
“decimation
“deembed”
“defaultargs
“desc”
“device
“disable
“discard”
“draft”
“duplicate
“enable
“enr
“eq
“expanded
“extended
“false”
“force 1 2
“full
“fwd
“gca
“gpib0”
“ground”
“hand”
“high”
“hipwr”
“hot”
“instrument”
“interpolation
“keysight
“ktjitterapp
“lo1”
“local”
“lo”
“measure”
“mipi
“multiline
“mycalset”
“myfuncdesc”
“myfunc”
“myprinttheme
“n4691
“n5242b
“noise
“normal” 1 2
“offset”
“off”
“omit
“on
“order
“output 1 2
“overlapped
“parallel
“pass”
“phase
“port
“port1bypass”
“primary”
“read
“receivers”
“reference
“register
“rev
“s11
“sa”
“sens
“sens200
“sense
“set
“single” 1 2
“sleep
“smc_2p”
“source
“source1”
“source”
“specified”
“src1out1lowband”
“src2out1lowband”
“standards 1 2
“system”
“tcpip
“the
“this
“thru”
“tr
“trace”
“transmission
“true”
“type
“typical”
“u1831c
“unexpected
“usbnssrcid”
“using 1 2
“window
“x
“x”
“y
“you
“your
““2


>>