<<

σ


1 2


‘downconverter
‘e5052b
‘not
‘on’ 1 2



’downconverter’ 1 2 3
’e5052b 1 2 3
’s 1 2


1 2 3 4 5 6
“0
“0” 1 2 3 4 5 6 7 8 9 10
“1 1 2 3 4 5 6
“128e234ee8b0
“1” 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20
“210
“5
“afc 1 2 3
“app”
“a”
“baseband
“bus
“b”
“c”
“data
“dc
“drop
“duplicate
“d” 1 2
“ext
“external”
“extref1”
“e”
“fail
“fail” 1 2 3 4 5 6 7 8 9
“fast” 1 2 3
“f”
“hold
“hold” 1 2 3
“if
“illegal
“incompatible
“initiate” 1 2
“init”
“internal”
“measurement”
“no
“normal” 1 2 3
“not
“off”
“pass”
“performing
“phase 1 2
“printers”
“reading
“receiving
“ref 1 2
“rf 1 2
“save 1 2
“set
“ssa
“state
“status
“system
“trig”
“update
“waiting 1 2 3 4
“xx” 1 2 3
“y” 1 2


1 2 3 4 5 6 7 8 9 10 11 12 13 14


1 2 3 4 5 6 7 8 9 10 11 12 13 14 15


1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31


√hz








  1 2