:EMODules:AWGenerator:CDIVide
AWG Instrument:
M8194/5/6A
M8199A/B
Meas. mode:
Scope
Eye
Jitter
Package License:
L-RND
Licensed Feature:
F-AWG
Waveform type:
NRZ
PAM4/6/8
Flex Apps:
FlexDCA
FlexRT
Command Syntax
:EMODules:AWGenerator:CDIVide {UNITy | SUB2 | SUB3 | SUB4 | SUB5 | SUB6 | SUB7 | SUB8 | SUB9 | SUB10 | SUB11 | SUB12 | SUB13 | SUB14 | SUB15 | SUB16}
Query Syntax
:EMODules:AWGenerator:CDIVide?
Query Response
{UNIT | SUB2 | SUB3 | SUB4 | SUB5 | SUB6 | SUB7 | SUB8 | SUB9 | SUB10 | SUB11 | SUB12 | SUB13 | SUB14 | SUB15 | SUB16}
Description
Selects the waveform clock-divide ratio between the data and clock channel outputs of an Arbitrary Waveform Generator (AWG) extended module. This setting applies to all AWG channel clock outputs. The range of available pattern lengths, symbol rates, and clock divide ratios depends upon the AWG and selected symbol rate as described in :EMODules:AWGenerator:SRATe.
| Rate | Argument |
|---|---|
| 1:1 (Sub-Rate) | UNITy |
| 1:2 (Sub-Rate) | SUB2 |
| 1:3 (Sub-Rate) | SUB3 |
| 1:4 (Sub-Rate) | SUB4 |
| 1:5 (Sub-Rate) | SUB5 |
| 1:6 (Sub-Rate) | SUB6 |
| 1:7 (Sub-Rate) | SUB7 |
| 1:8 (Sub-Rate) | SUB8 |
| 1:9 (Sub-Rate) | SUB9 |
| 1:10 (Sub-Rate) | SUB10 |
| 1:11 (Sub-Rate) | SUB11 |
| 1:12 (Sub-Rate) | SUB12 |
| 1:13 (Sub-Rate) | SUB13 |
| 1:14 (Sub-Rate) | SUB14 |
| 1:15 (Sub-Rate) | SUB15 |
| 1:16 (Sub-Rate) | SUB16 |
Requires FlexDCA revision A.06.00 and above.
Example Command
:EMODules:AWGenerator:CDIVide SUB9