:EMODules:AWGenerator:CLOCk:RC16G:FREQuency?
AWG Instrument:
M8194/5/6A
M8199A/B
Meas. mode:
Scope
Eye
Jitter
Package License:
L-RND
Licensed Feature:
F-AWG
Waveform type:
NRZ
PAM
Flex Apps:
FlexDCA
FlexRT
Query Syntax
:EMODules:AWGenerator{1:8}:CLOCk:RC16G:FREQuency?
Where {1:8} identifies slot number which is associated with an AWG instrument.
Query Response
<frequency>
Description
For an M8199A/B Arbitrary Waveform Generator (AWG) extended module, returns the frequency at the Ref Clk Out 16 G
port. To enable or disable the Ref Clk Out 16 G
port use the :EMODules:AWGenerator:CLOCK16G:OENabled?
command.
Requires FlexDCA revision A.07.60 and above.
Example Command
:EMODules:AWGenerator3:CLOCk:RC16G:FREQuency?