:EMODules:AWGenerator:CLOCk:RC16G:OENabled
AWG Instrument:
M8194/5/6A
M8199A/B
Meas. mode:
Scope
Eye
Jitter
Package License:
L-RND
Licensed Feature:
F-AWG
Waveform type:
NRZ
PAM
Flex Apps:
FlexDCA
FlexRT
Command Syntax
:EMODules:AWGenerator{1:8}:CLOCk:RC16G:OENabled {ON | OFF}
Where {1:8} identifies slot number which is associated with an AWG instrument.
Query Syntax
:EMODules:AWGenerator{1:8}:CLOCk:RC16G:OENabled?
Query Response
{ON | OFF}
Description
For an M8199A/B Arbitrary Waveform Generator (AWG) extended module, enables (ON
) or disables (OFF
) the Ref Clk Out 16 G
port. To return the frequency of the Ref Clk Out 16 G
port's signal, send the :EMODules:AWGenerator:CLOCK16G:FREQuency?
query.
Requires FlexDCA revision A.07.60 and above.
Example Command
:EMODules:AWGenerator6:CLOCk:RC16G:OENabled ON