:SYSTem Subsystem
The System subsystem commands are used to set the Infiniium 2026's overall state. For example, use these commands to select the operating mode, perform an Auto Scale, or return Infiniium 2026 to its default or factor settings.
- Setup
- Information
- Packages and Licenses
- :SYSTem Multi-Purpose Button Commands
- :SYSTem Error-Message Buffer Commands
- :SYSTem SERVice MANagement CALibration Commands
Package and Licenses Commands
- :SYSTem:LKEY:SOFTware:SUPPort:EXPiration:DATE?
- :SYSTem:SOFTware:VERSion:DATE?
- :SYSTem:SOFTware:LICenses:BORRow?
- :SYSTem:SOFTware:LICenses:FEATure?
- :SYSTem:SOFTware:LICenses:INSTalled?
- :SYSTem:SOFTware:LICenses:REFResh
- :SYSTem:SOFTware:LICenses:RETurn?
- :SYSTem:SOFTware:LICenses:VERSion?
- :SYSTem:SOFTware:FEATures:ENABled?
- :SYSTem:SOFTware:FEATures:VERSion?
Multi-Purpose Commands
- :SYSTem Multi-Purpose Button Commands
- :SYSTem:MPButton:DOCWizard:BFName
- :SYSTem:MPButton:FUNCtion
- :SYSTem:MPButton:QSETup:FNAMe
- :SYSTem:MPButton:QSPBack:FNAMe
- :SYSTem:MPButton:SIMage:BFName
- :SYSTem:MPButton:SIMage:BFType?
- :SYSTem:MPButton:SIMage:IMETadata
- :SYSTem:MPButton:SIMage:INVert
- :SYSTem:MPButton:SIMage:MONochrome
- :SYSTem:MPButton:SIMage:SAVE
Error Commands
Information Commands
- :SYSTem:DATE?
- :SYSTem:EMBedded?
- :SYSTem:HELP:HEADers?
- :SYSTem:HREVision?
- :SYSTem:MODel?
- :SYSTem:OPTions?
- :SYSTem:OSYStem?
- :SYSTem:PERSona:MANufacturer
- :SYSTem:PERSona:MANufacturer:DEFault
- :SYSTem:PERSona:MODel
- :SYSTem:PERSona:MODel:DEFault
- :SYSTem:SERial?
- :SYSTem:SIGNal:TYPE?
- :SYSTem:TEMPerature?
- :SYSTem:TEMPerature:STABle?
- :SYSTem:TIME?
- :SYSTem:UTCNow?
:SYSTem Setup Commands
SERVice MANagement CALibration Commands
- :SYSTem:SERVice:MANagement:CALibration:INFormation?
- :SYSTem:SERVice:MANagement:CALibration:INTerval:DEFault
- :SYSTem:SERVice:MANagement:CALibration:INTerval:TYPE?
- :SYSTem:SERVice:MANagement:CALibration:INTerval:VALue
- :SYSTem:SERVice:MANagement:CALibration:NOTification:ENABle
- :SYSTem:SERVice:MANagement:CALibration:PASScode
- :SYSTem:SERVice:MANagement:CALibration:PASScode:CHANge
- :SYSTem:SERVice:MANagement:CALibration:PASScode[:VALue]
- :SYSTem:SERVice:MANagement:CALibration:PERiodic:ENABle
- :SYSTem:SERVice:MANagement:CALibration:REMinder