Only the Main and Layout Setup commands corresponding to the Spectrum Analyzer measurement class are documented here. All other commands are identical to the Setup commands for the Standard measurement class and can be accessed by clicking here or by clicking on the softtabs on the graphic below.
Click here to view links to Setup commands for all Measurement Classes.
| Main Tab Commands | |||
| Softkey | Sub-item | SCPI | COM | 
| SA Setup... | SA Tab | ||
| Sweep Type | |||
| Start | |||
| Stop | |||
| Center | |||
| Span | |||
| Number of Points | |||
| Resolution Bandwidth | SENSe:SA:BANDwidth:RESolution:CATalog? SENSe:SA:BANDwidth:[RESolution] SENSe:SA:BANDwidth:[RESolution]:AUTO | ||
| Video Bandwidth | |||
| Detector Type | |||
| Detector Bypass | |||
| Averaging Type | |||
| 
 | |||
| Receiver Attenuators | SOURce:POWer:ATTenuation:RECeiver:TEST (Spectrum Analysis for M980xA, P50xxA/B) | ||
| Power On (All Channels) | |||
| Port Powers Coupled | |||
| State | None None | ||
| Type | |||
| Frequency | |||
| Power | |||
| Phase | |||
| 
 | 
 | ||
| Enable Modulation | None | ||
| Modulation Filename | None | ||
| Show File Properties | 
 | 
 | |
| Modulation File Name | None | ||
| Source Name | |||
| Sample Rate | None None | ||
| Number of Samples | None | None | |
| Modulation Type | None | ||
| Signal Span | SOURce:MODulation:FILE:SIGNal:SPAN?SOURce:MODulation:FILE:SIGNal:SPAN:CALCulated? SOURce:MODulation:FILE:SIGNal:SPAN:PRIority? | None None None | |
| Equivalent Continuous Span | |||
| Tone Spacing | None | ||
| Waveform Period | None | ||
| Number of Tones | None | ||
| Peak-to-Avg | None | ||
| Carrier Offset | None | ||
| DAC Scaling | None | ||
| Phase Type | None | ||
| Random Phase Seed | None | ||
| Number of Notches | None | ||
| Notch Location | None | ||
| Notch1 Span | None | ||
| Notch1 Offset | None | ||
| Receiver RBW | None | None | |
| Measurement Time | None | None | |
| 
 | 
 | ||
| Autoset Frequencies and Coherence for current modulation | None | ||
| Immediate Autoset | None | ||
| Autoset NPR Markers | None | ||
| NPR Band Guard | None | ||
| Autoset ACPR Markers | None | ||
| ACPR Band Guard | None | ||
| Enable Modulation Correction | None | ||
| 
 | 
 | ||
| Source Power | None | ||
| 
 | 
 | ||
| For SA Analysis Marker commands for getting measurement data, refer to SA Analysis Tab Commands. | 
 | 
 | |
| RF source sweep order | |||
| Path Configuration... | |||
| 
 | 
 | ||
| 
 | 
 | ||
| Coherence Tab | |||
| Enable multitone | |||
| Tone Spacing | |||
| Waveform Period | |||
| Reference Tone | |||
| Reject up to harmonic | |||
| Nyquist protect order | |||
| Vector averaging | |||
| Data Display | |||
| Multitone settings are valid | |||
| Compute Phases | |||
| Display Phases if Tone Power > | |||
| Enable Phase Stitching from HW timestamps | None | ||
| Enable Phase Stitching from overlapped areas | None None | ||
| Stitch Phases if Tone Power > | None | ||
| Receiver for Stitching | None | ||
| Auto | None | ||
| Compute time domain IQ | None None | ||
| Auto Fill IQ settings | None | ||
| Receivers | None | ||
| IQ keeps aligned with SA center, span, coherence | None | ||
| Connect VSA | None | ||
| Enable Digital Trigger | None | ||
| Autotune Spectrum | None | ||
| Show VSA | None | ||
| Stream Data to VSA | None | ||
| Select Data | SENSe:VSA:DATA:SA:RECievers (SA channels only) SENSe:VSA:DATA:MOD:PIN1[:STATe] (MOD/MODX channels only) SENSe:VSA:DATA:MOD:POU2[:STATe] (MOD/MODX channels only) SENse:VSA:DATA:MOD:PINWav[:STATe] (MOD/MODX channels only) | None None None None | |
| Saved State Includes VSA state ( all channels) | None | ||
| VSA Status... | None | ||
| Trig. & Pulse Tab | |||
| Advanced Trigger Mode | SENSe:SA:TRIGer:LEVel[:STATe] | ||
| ADC Level | SENSe:SA:TRIGer:LEVel[:STATe] SENSe:SA:TRIGer:LEVel:VALue | ||
| Periodic Counter | SENSe:SA:TRIGer:PERCounter[:STATe] SENSe:SA:TRIGer:PERCounter:VALue | ||
| Trigger... | |||
| Pulse Gen Config... | |||
| Advanced Tab | |||
| RBW Shape | SENSe:SA:BANDwidth:SHAPe | ||
| Image Reject Type | SENSe:SA:IMAGe:REJect | ||
| Image Reject Strength | SENSe:SA:IMAGe:STRENgth | ||
| RBW/VBW | SENSe:SA:BANDwidth:VIDeo:RATio | ||
| Span/RBW | SENSe:SA:FREQuency:SPAN:BANDwidth[:RESolution]:RATio | ||
| CF Step Size | |||
| Occupied BW search min | SENSe:SA:BANDwidth:SEARch:OCCupied:MIN | ||
| Enable DC Outputs | SOURce:DC:ENABle | ||
| Enable DC Sweep | SENSe:SA:SOURce:DC:SWEep[:STATe] | ||
| Number of DC levels | SENSe:SA:SOURce:DC:SWEep:POINt | ||
| Sweep Order | SENSe:SA:SOURce:DC:SWEep:FIRst[:DIMension] | ||
| SENSe:SA:FREQuency:TUNE:IMMediate | |||
| Enable Frequency Converter Configuration | SENSe:SA:FREQuency:CONVerter[:STATe] | None | |
| Source | SENSe:SA:FREQuency:CONVerter:INPut:SOURce | None | |
| Port (input) | SENSe:SA:FREQuency:CONVerter:INPut:PORT | None | |
| Center (input) | SENSe:SA:FREQuency:CONVerter:INPut:CENTer | None | |
| Inverted | SENSe:SA:FREQuency:CONVerter:OUTPut:INVerted | None | |
| Port (output) | SENSe:SA:FREQuency:CONVerter:OUTPut:PORT | None | |
| Center (output) | SENSe:SA:FREQuency:CONVerter:OUTPut:CENTer | None | |
| Output center offset | SENSe:SA:FREQuency:CONVerter:OUTPut:OFFSet | None | |
| DC Sources... | 
 | ||
| Embedded LO | 
 | ||
| IF Tab | |||
| ADC Filter | SENSe:SA:ADC:FILTer | ||
| ADC Filter Auto | SENSe:SA:ADC:FILTer:AUTO | ||
| DFT Bandwidth Auto | SENSe:SA:DFT:BANDwidth:AUTO | ||
| Narrow - DFT Min | SENSe:SA:DFT:BANDwidth:NARRow:MIN | ||
| Narrow - DFT Max | SENSe:SA:DFT:BANDwidth:NARRow:MAX | ||
| Wide - DFT Min | SENSe:SA:DFT:BANDwidth:WIDE:MIN | ||
| Wide - DFT Max | SENSe:SA:DFT:BANDwidth:WIDE:MAX | ||
| IF Gain | SENSe:PATH:CONFig:ELEMent[:STATe] | ||
| IF Config... | SENSe:PATH:CONFig:ELEMent[:STATe] | ||
| Processing Tab | |||
| DFT Type | SENSe:SA:DFT:TYPE | ||
| None None None None None None None | |||
| IQ Carrier Frequency | None | ||
| IQ Sample Rate | None | ||
| Number of IQ Pairs | None | ||
| Acq. Time for 1 LO | SENSe:SA:ADC:ACQTime? | ||
| Span LOs count | SENSe:SA:LO:COUNt? | ||
| Span bins count | SENSe:SA:SPAN:BINS:COUNt? | ||
| DFT resolution | SENSe:SA:DFT:RESolution? | ||
| DFT record size | SENSe:SA:DFT:RECord:SIZE? | ||
| ADC record size | SENSe:SA:ADC:RECord:SIZE:VALue? | ||
| IQ record duration | None | ||
| VSA IQ pairs count | 
 | None | |
| Valid IQ Settings | None None | ||
| Display image reject traces | SENSe:SA:TRACe:IMAGe[:STATe] | ||
| ADC & LO Tab | |||
| Sample Frequency | SENSe:SA:ADC:SAMPle:RATE SENSe:SA:ADC:SAMPle:RATE:AUTO | ||
| Enable FIR for 25 MHz | SENSe:SA:ADC:SAMPle:DECimation:FIR | ||
| Dithering | SENSe:SA:ADC:DITHer:[STATe] | ||
| Overrange warning percent | None None None | ||
| Show ADC Ranges... | SENSe:SA:ADC:RANGe:PERCent[:MAXimum]? | None None None | |
| Force ADC record size | SENSe:SA:ADC:RECord:SIZE:VALue? SENSe:SA:ADC:RECord:SIZE:FORCe:VALue SENSe:SA:ADC:RECord:SIZE:FORCe[:STATe] SENSe:SA:ADC:RECord:SIZE:MAX? SENSe:SA:ADC:RECord:SIZE:MIN? | ||
| Stacking | SENSe:SA:ADC:STACking:VALue SENSe:SA:ADC:STACking:STATe | ||
| Multiple Recording | SENSe:SA:ADC:MREC[:STATe] | ||
| Chunk size | SENSe:SA:ADC:MREC:SIZE | ||
| Chunk period | SENSe:SA:ADC:MREC:PERiod | ||
| Randomize LO | SENSe:SA:LO:RANDom[:STATe] | ||
| Enable baseband X-axis mode (LO independent sweep) | SENSe:SA:LO:BASeband[:STATe] | None | |
| Force LO to frequency | SENSe:SA:LO:FREQ:FORCe SENSe:SA:LO:FREQ:VALue SENSe:SA:LO:FORCe:OFFSet:DIVider SENSe:SA:LO:FORCe:OFFSet:MULtiplier SENSe:SA:LO:FORCe:OFFSet:SOURce | EnableForce LOToFrequency ForceLOToFrequency None None None | |
| Data Tab | |||
| Data Format | SENSe:SA:DATA:TYPE | ||
| Export receivers | SENSe:SA:DATA:RECeivers:LIST SENSe:SA:DATA:RECeivers? | ||
| Don't save data below threshold | SENSe:SA:DATA:THReshold[:STATe] SENSe:SA:DATA:THReshold:VALue | ||
| DFT bins count | SENSe:SA:DATA:BINs:COUNt? | ||
| Receivers count | SENSe:SA:DATA:RECeivers:COUNt? | ||
| Export to binary file | SENSe:SA:DATA:FILE:BINary[:STATe] | ||
| Export to text file | SENSe:SA:DATA:FILE:TEXT[:STATe] | ||
| Verbose mode | SENSe:SA:DATA:FILE:TEXT:VERBose[:STATe] | ||
| Erase files each new sweep | SENSe:SA:DATA:FILE:ERASe[:STATe] | ||
| File name prefix | SENSe:SA:DATA:FILE:PREFix | ||
| Record size (bytes) | SENSe:SA:DATA:SIZE? SENSe:SA:DATA:SIZE:BIN? SENSe:SA:DATA:SIZE:LOW? SENSe:SA:DATA:SIZE:HIGH? | ||
| Export markers with data files | SENSe:SA:DATA:FILE:TEXT:MARKers[:STATe] | ||
| Export all markers to a single file | None | None | |
| Export to FIFO buffer | SENSe:SA:DATA:FIFO[:STATe] | ||
| Export to shared memory | SENSe:SA:DATA:SHARed[:STATe] | ||
| Share name | SENSe:SA:DATA:SHARed:NAME | ||
| SENSe:SA:DATA:STARt? | |||
| Export to binary file | None | ||
| Export to text file | None | ||
| Meas Class... | CALCulate:MEASure:DEFine | ||
| Quick Start... | S-Param | CALCulate:MEASure:PARameter | |
| Balanced | CALCulate:MEASure:PARameter | ||
| Other | CALCulate:MEASure:PARameter | ||
| Layout Tab Commands | |||
| Softkey | Sub-item | SCPI | COM | 
| New Trace | DISPlay:WINDow:TRACe[:STATe] | ||
| New Channel | None | ||
| New Window | DISPlay:WINDow[:STATe] | ||
| New Sheet | DISPlay:SHEet:STATe | None | |
| Delete | TrN | DISPlay:WINDow:TRACe:DELete | None | 
| ChN | SYSTem:CHANnels:DELete | ||
| WinN | DISPlay:WINDow[:STATe] | ||
| Select | TrN | DISPlay:WINDow:TRACe:SELect | None | 
| ChN | None | None | |
| WinN | None | ||
| Measure... | |||
| Meas Class... | CALCulate:MEASure:DEFine | ||