|
Notes
|
Automatic Fixture Removal 2025 updates
Added External Noise Amplifier feature
Added rectangular filter selection for fast IF bandwidths
Manually enter the approximate de-embedded fixture length
Windows 11 support
Added a Rescan button to the SCPI Parser Console to monitor USB usage
Added Import Power Cal and Source PMax Table Cal in Power Cal Setting
Updated Save Data As dialog
Updated Power Cal Settings dialog
Added Burst Mode to the Optimizer Setup dialog for creating modulation files
Updated Banded 2D Calibration:
Added Millimeter Source Linearity Cal to Banded Installation Calibration
Updated Hybrid Source Calibration:
This help includes: Example Setup for U7229x Amplifier Control
Updated Modulation Properties dialog for Spectrum Analyzer and Modulation Distortion applications
Link VNA to 89600 VSA and Digital Predistortion (DPD) for E5081A.
Added phase stitching type, export raw data and show ADC range in MOD setup.
Added Operating Gain and updated descriptions of power traces in Distortion Measurement Parameters
Isolation Calibration is available in 2 port calibration using a mechanical cal kit.
Smith Chart can be displayed during Noise Figure Calibration
Generic Ecal Control commands which supports multi-port Ecal (over 4 ports)
Added capability to turn off noise receiver pulling during calibration
Added support for importing Python files into the equation editor
(See also, Equation Editor and Python)
Added Pulse Timing dialog for Standard measurements
Include Loss in TDR fixture compensation
(S9x029B, Licensed Feature) Macro Control for NF measurement path switching
Segment Trigger (PNA only)
IO Control Per Segment (PNA only)
DUT SNP simulation for SMC and GCA /GCX (Simulator only)
ECal emulation on VNA simulator (Simulator only)
Added Noise-Figure Option E29 (low-noise receivers to 67 GHz) for the N5247B
Modulation Distortion Enhancements:
IMD Multiple Receiver Configurations [requires active Option S9x087A/B KeysightCare subscription]
Actual Wave and 8-term error correction method in IMD/IMDX [requires active Option S9x087A/B KeysightCare subscription]
Support DPD in Modulation Distortion Converters Measurement Class (MODX)
Multi-sensor Power Calibration for SMC/GCX [requires active Option S93082B, S93083B, or S93086B KeysightCare subscription]
Digital Predistortion (DPD) [requires active Option S93070xB KeysightCare subscription]
Digital Modulation Creation [requires active Option S93090xB or S93070xB KeysightCare subscription]
N5291A170 (170 GHz) and N5291A220 (220 GHz) Millimeter Wave Broadband Measurements Systems
Single Port EVM Analysis for Modulation Distortion Measurements [requires active Option S93070xB KeysightCare subscription]
NF Automatic Switch Control [requires active Option S93029B KeysightCare subscription]
Added four new Windows types for TDR [requires active Option S93010B or S93011B KeysightCare subscription]
Cal Update [Licensed Feature]
Absolute Phase (SMC + Phase)
4 GHz Analysis Bandwidth (Option S93051B)
Autotune Spectrum (VSA Setup dialog)
Added Preference
Support N755xA ECal modules
Support L8990M Switch matrix [Licensed Feature]
Modulation Distortion
Add support for 8-term correction
Spectrum Analyzer Application Enhancements
Window Type added to Time Domain Setup dialog [Licensed Feature]
Save/Load mixer files in CSV format [Licensed Feature]
Smart Cal Ports
Pulse Setup Primary Clock
Support for U1832A/B/C/D and U1833A/B/C/D Noise Sources [Licensed Feature]
Compensate Only For De-Embeds (Fixture Generator)
Modulation Distortion: Select font size of the Distortion Table
Added function to Phase functions for Gain Compression / Gain Compression for Converters applications
Support for CPU 3.5
Added 20 MHz Reference
IF Response Adjustment (applies ONLY to instruments with new DDS source)
Enhance the Fixture Simulator
Simulator (Option S94050B and S94051B)
Added Ext. Source Port to Phase Control
Added Phase Control functions to Differential I/Q application
Added Phase functions to Gain Compression / Gain Compression for Converters applications
Support for P9336a + PSG external driver (P9336A USB I/Q Arbitrary Waveform Generator with E8267D PSG Vector Signal Generator)
Support for Waveguide Cal Kits
Support for P9336A USB I/Q Arbitrary Waveform Generator
Support for USB Noise Source
Phase Noise application (Option S93031xB )
Modulation Distortion application enhancements:
Support for 64 bit 835x application
Option XSB 3rd RF Source (can be enabled by firmware license and requires Option 422 or 423)
Option UNY Enhanced Phase Noise (can be enabled by firmware license)
Enhancements to Integrated True Mode Stimulus Application (iTMSA)
Modulation Distortion application enhancements (Option S93070xB)
Receiver IF Cal for Modulation Distortion measurements
Modulation Distortion application (Option S93070xB)
Noise Figure Option S93027B (directly control mechanical tuners)
Support for U205xXA/U206xXA Series USB Power Sensors
Support for new Low Frequency Extension options
Banded millimeter wave installation calibration
Support for Windows 10
Active Hot Parameters application (Option S93110A/B, S93111A/B)
Support for Windows 10 operating system
Multi-dimensional sweep on a spectrum analyzer channel
SCPI
Automatic Fixture Removal (AFR) SCPI commands
Maximum channels increased to 500
Added ISegment3 and ISegments6 interface commands
N5290A/N5291A Broadband Network Analyzer
Low Frequency Extension (Option 205/425)
Spectrum Analyzer Coherence and Data export features
Modernized Graphical User Interface
Tabbed soft panel enabling quick access to desired functions
Easily make complex setups and calibrations using Wizards
Marker Search
Unique limit test functions
Spectrum Analyzer enhanced features
Support for UXG signal generators
Narrowband Compensation to Noise Figure measurements
New N5249A PNA-X model (Configuration | Specs)
Move App to Back
Equation Editor enhancements
Delta Match Calibration required on ALL N5231A, N5232A, and N5239A models.
Unguided TRL Cal allowed on all PNA 4-port models
New N523xA models
New External Device configuration:
External Pulse Generator in Integrated Pulse App
May 2013: Support for U2020X Power Sensors
Source Phase Control - Opt 088
FCA Update - Opt 082, and 083
2-Port and 4-Port Fixture Extrapolation and Reverse Ports.
|
Tip - Do you access the same PNA dialog often? Your Favorites are always two keystrokes away. |
Receiver Overload/Compression Warning and Power OFF Preferences
Integrated Pulse Measurements (Opt 008)
Noise Figure using Standard PNA Receiver (Opt 028)
Noise Figure on N5244A/45A (Opt H29)
Include Phase with SMC (PNA-X with Opt 083)
Fixturing in Apps
Max Output Power for GCA (Opt 086)
Mechanical Device conflicts cause Channel Block (NOT Channel Hold)
Fixture Power Compensation
Data Save Enhancements
Characterize Adaptor Macro Rev. A.02.10
Reverse S2P
Load the PNA Power Loss Table from an existing S2P file
Power Meter as Receiver (PMAR)
Phase Sweep in iTMSA
Noise Figure App enhancements:
MM Module enhancements:
Supports iTMSA
IMD Application (Opt 087)
Characterize Adaptor Macro 2.0
cXL Code Translation Software - Quick Link
Custom Cal Window settings (remote only)