The table below shows the correspondence between the E4982A, 4286A and 4287A GPIB commands.
Function |
Items to set/run |
GPIB command |
|||
4286A |
E4982A and 4287A |
||||
Measurement settings |
Reset |
Trigger System Consecutive Start Off |
← |
||
Trigger System Consecutive Initiation On |
← |
||||
Measurement Parameter Setting |
:CALC:FORM |
||||
Set Measurement Points and Test Signal |
Set Test Signal Level |
:SOUR:POW :SOUR:CURR :SOUR:VOLT |
(Because these differ in how they are used, there is no one-on-one correspondence between the commands)
|
||
|
Set List Table |
:SENS:LIST:CLE :SENS:LIST:MODIF:SEGM{1-10}:FREQ :SENS:LIST:MODIF:SEGM{1-10}:AVER:COUN :SENS:LIST:SAVE :SENS:LIST:SEGM :SENS:LIST:SEGM:ADD :SENS:LIST:SEGM:AVER:COUN :SENS:LIST:SEGM:DEL :SENS:LIST:SEGM:EDIT :SENS:LIST:SEGM:FREQ :SENS:LIST:SEGM:QUIT :SENS:LIST:SEGM:SAVE |
|||
Set Rdc Measurement |
Measurement ON/OFF |
:SENS:RDC |
:SOUR:LIST:RDC | ||
|
Comparator ON/OFF |
:CALC:RDC:LIM:STAT |
None. (This is done by turning ON/OFF the entire function of the comparator.) |
||
|
Limit Value |
:CALC:RDC:LIM:UPP :CALC:RDC:LIM:LOW |
|||
Set Delay Time |
Trigger Delay (for each trigger) |
:SENS:SWE:DWEL2 |
|||
|
Point Delay |
:SENS:SWE:DWEL1 |
|||
Calibration |
Select Calibration Kit |
:SENS:CORR1:CKIT |
|||
Set User Definition Calibration Kit |
:SENS:CORR1:CKIT:LAB |
None |
|||
Save user Definition Calibration Kit |
:SENS:CORR1:CKIT:SAVE |
None. (Saved with the hardware settings.) |
|||
Define Each Standard of User Definition Calibration Kit |
Select How to Define Impedance Value (for each fixed point and measurement point) |
None. |
|||
Define Open |
:SENS:CORR1:CKIT:STAN1:G :SENS:CORR1:CKIT:STAN1:C |
||||
Define Short |
:SENS:CORR1:CKIT:STAN2:R :SENS:CORR1:CKIT:STAN2:L |
||||
Define Load |
:SENS:CORR1:LOAD:TYPE :SENS:CORR1:CKIT:STAN3:R :SENS:CORR1:CKIT:STAN3:L :SENS:CORR1:CKIT:STAN3:Q :SENS:CORR1:CKIT:STAN3:F |
||||
Measure Calibration Coefficient Calculation Data |
:SENS:CORR1:COLL |
||||
Select Measurement Points for Calibration Coefficient Calculation Data |
:SENS:CORR1:COLL:FPO |
None. (There is no mode for measuring data with fixed measurement points.) |
|||
Check Calibration Function ON/OFF |
:SENS:CORR1? |
||||
Calibrate Calibration Coefficient and Turn On Calibration Function |
:SENS:CORR1:COLL:SAVE |
||||
Set Extension Port |
:SENS:CORR1:EDEL:STAT :SENS:CORR1:EDEL |
None. (The same function can be implemented with the electrical length setting of fixture selection.) |
|||
Compensation |
Select Compansation Kit |
None. |
|||
Set User Definition Compensation Kit Label |
:SENS:CORR2:CKIT:LAB |
None. |
|||
Save User Definition Compensation Kit |
:SENS:CORR2:CKIT:SAVE |
None. (Saved with the hardware settings.) |
|||
Define Each Standard of User Definition Compensation Kit |
Select How to Define Impedance Value (for each fixed point and measurement point) |
None. |
|||
Define Open |
:SENS:CORR2:CKIT:STAN1:G :SENS:CORR2:CKIT:STAN1:C |
||||
Define Short |
:SENS:CORR2:CKIT:STAN2:R :SENS:CORR2:CKIT:STAN2:L |
||||
Define Load |
:SENS:CORR2:CKIT:STAN3:R :SENS:CORR2:CKIT:STAN3:L |
None. (Cannot perform load compensation) |
|||
Select Definition Value of User Definition Compensation Kit |
:SENS:CORR2:CKIT:STAN1 :SENS:CORR2:CKIT:STAN2 :SENS:CORR2:CKIT:STAN3 |
None. |
|||
Measure Compensation Coefficient Calculation Data |
:SENS:CORR2:COLL |
||||
Select Measurement Points for Calibration Coefficient Calculation Data |
:SENS:CORR2:COLL:FPO |
None. (There is no mode for measuring data with fixed measurement points.) |
|||
Calculate Compensation Coefficient |
:SENS:CORR2:COLL:SAVE |
||||
Set Open Compensation Function ON/OFF |
:SENS:CORR2:OPEN |
||||
Set Short Compensation Function ON/OFF |
:SENS:CORR2:SHOR |
||||
Set Load Compensation Function ON/OFF |
:SENS:CORR2:LOAD |
None. (Cannot perform load compensation.) |
|||
Fixture Selection |
Fixture Selection |
:SYST:FIXT |
|||
Set User-created Fixture |
Amount Compensated (Electrical Length) |
:SYST:FIXT:DIST |
|||
Name |
:SYST:FIXT:LAB |
||||
Save |
:SYST:FIXT:SAVE |
None. (Saved with the hardware settings.) |
|||
Comparator (BIN sort) |
ON/OFF Setting |
:CALC:COMP:STAT |
|||
|
Read Results of Decision |
|
:DATA? BIN |
||
|
Set Beep Output Mode |
|
:CALC:BEEP:COND |
||
|
BIN Setting |
|
:CALC:COMP:CLE :CALC:COMP:OFFS :CALC:COMP:SAVE :CALC:COMP:SEGM :CALC:COMP:SEGM:ADD :CALC:COMP:SEGM:DEL :CALC:COMP:SEGM:EDIT :CALC:COMP:SEGM:SAVE :CALC:COMP:SEGM:UPP :CALC:COMP:SEGM:LOW :CALC:COMP:CONT:SEGM :CALC:COMP:SREJ:STAT :CALC:COMP:SREJ:UPP :CALC:COMP:SREJ:LOW |
(Because these differ in how they are used, there is no one-to-one correspondence between the commands.) :CALC:COMP:BIN{1-13}:COND{1-4}:LIM |
|
|
BIN Counter |
ON/OFF Setting |
← |
||
|
Count Value |
Clear |
← |
||
|
Read |
:DATA? BCOU |
|||
|
Rdc Measurement Result Comparator |
ON/OFF Setting |
:CALC:RDC:LIM:STAT |
None. (This is done by turning ON/OFF the entire function of the comparator.) |
|
|
Set Limit Value |
:CALC:RDC:LIM:UPP :CALC:RDC:LIM:LOW |
|||
|
Read Results of Decision |
:DATA? RDCL |
|||
|
Limit Test |
:CALC:LIM:STAT :CALC:LIM:CLE :CALC:LIM:SAVE :CALC:LIM:SEGM :CALC:LIM:SEGM:ADD :CALC:LIM:SEGM:DEL :CALC:LIM:SEGM:EDIT :CALC:LIM:SEGM:SAVE :CALC:LIM:SEGM:UPP :CALC:LIM:SEGM:LOW :CALC:LIM:SEGM:CONT |
None. (The comparator function is used instead.) |
||
Trigger |
Release Trigger |
*TRG |
*TRG (with Query response) |
||
Set Trigger Event Mode |
:TRIG:EVEN:TYPE |
None. |
|||
Set Trigger Source |
← |
||||
Set Polarity of External Trigger |
← |
||||
Set Delay Time |
Trigger Delay (for each trigger) |
:SENS:SWE:DWEL2 |
|||
Point Delay (for each point) |
:SENS:SWE:DWEL1 |
||||
Trigger System |
Reset |
← |
|||
Initiate Once |
← |
||||
Reset and then Reinitiate |
:INIT:AGA:ALL |
None. |
|||
Set Continuous Start ON/OFF |
← |
||||
Data Read/Write |
Set Data Transfer Format |
← |
|||
Set Byte Order for Binary Transfer |
None. |
||||
Read Results of Impedance Measurement (complex number before calibration/compensation) |
:DATA? RAW |
||||
Read Results of Impedance measurement (complex number data after calibration/compensation and before parameter conversion) |
:DATA? DATA |
None. |
|||
Read Measurement Results of Measurement Parameters |
:DATA? DTR |
||||
Read Results of Rdc Measurement Parameters |
:DATA? RDC |
||||
Read Results of Rdc Comparator Decision |
:DATA? RDCL |
||||
Read Results of Rdc Comparator Decision, Rdc Measurement and Measurement Parameter |
:DATA? RDCDT |
None. (The equivalent information can be obtained with :FETC?) |
|||
Read Results of Monitoring Test Signal Level |
:DATA? MON |
||||
Read/Write Calibration Coefficient |
:DATA CCO1{1-3} |
||||
Read Data for Calibration Coefficient Calculation |
None. |
||||
Read/Write Rdc Measurement Calibration Coefficient |
None. |
||||
Read Data for Rdc Measurement Calibration Coefficient Calculation |
None. |
||||
Read/Write Compensation Coefficient |
:DATA CMP{1-3} |
||||
Read Data for Compensation Coefficient Calculation |
None. |
||||
Read/Write Rdc Measurement Compensation Coefficient |
None. |
||||
Read Data for Rdc Measurement Compensation Coefficient Calculation |
None. |
||||
Fixture Compensation Standard Array (Standard Value of Compensation Kit) |
Read/Write |
:DATA:DEF |
None. |
||
Clear |
:DATA:DEL |
None. |
|||
Read Results of BIN Sort |
:DATA? BIN |
||||
Read Results of BIN Count |
:DATA? BCOU |
||||
Read Sweep Parameter Values of All Measurement Points (Stimulus Array) |
:DATA? SPAR |
None. |
|||
Read Results of Limit Test |
:DATA? LFA{1-2} :DATA? LLIS{1-2} :DATA? LRES{1-2} :DATA:VAL? LRES{1-2} :DATA:POIN? LFA |
None. |
|||
Status Report Mechanism |
Clear Register |
← |
|||
Read Status Byte Register Value |
← |
||||
Set Service Request Significant Register |
|
← |
|||
Standard Event Status Register |
Read Register Value |
← |
|||
Set Significant Register Value |
← |
||||
Set OPC Bit Indicated at End of Operation |
← |
||||
Hardware Event Status Register |
Read Register Value |
:STAT:INST? |
None. (Of the commands previously assigned to this register, those also required for the 4287A are assigned to other registers that can be used for verification.) |
||
Set Significant Register Value |
:STAT:INST:ENAB |
||||
Operation Status Register |
Reset |
← |
|||
Read Condition Register Value |
← |
||||
Set Significant Register Value |
← |
||||
Read Event Register Value |
← |
||||
Set Positive Transition Filter Value |
← |
||||
Set Negative Transition Filter Value |
← |
||||
Questionable Status Register |
Reset |
← |
|||
Set Significant Register Value |
← |
||||
Read Event Register Value |
← |
||||
|
|||||
Save/Recall |
Save/Recall |
|
:MMEM:STOR:CAL:AUTO :MMEM:STOR:DINT:GRAP :MMEM:STOR:DINT:TRAC :MMEM:STOR:ITEM:TRAC:CAT? :MMEM:STOR:ITEM:TRAC:DEL :MMEM:STOR:ITEM:TRAC:SEL :MMEM:STOR:STAT :MMEM:STOR:TRAC :MMEM:LOAD:STAT :MMEM:LOAD:CAL :MMEM:LOAD:TRAC |
(Because these differ in how they are used, there is no one-to-one correspondence between the commands.) |
|
File Management |
Copy |
← |
|||
Delete |
← |
||||
Delete CALREC_C |
:MMEM:DEL:CAL |
None. |
|||
Create a new directory |
← |
||||
Change current directory |
:MMEM:CDIR |
None. |
|||
Change file extension |
:MMEM:FNAM:EXT{1-2} |
None. |
|||
Initialize a storage device |
:MMEM:INIT |
None. |
|||
Read the information about a storage device |
None. |
||||
File Management |
:MMEM:CDIR :MMEM:COPY :MMEM:CRE:DIR :MMEM:DEL :MMEM:DEL:CAL :MMEM:FNAM:EXT{1-2} :MMEM:INIT |
None. (Cannot be performed with a GPIB command; do this by manually operating the front panel.) |
|||
Printer |
Items Related to Printer or Plotter Settings |
|
:HCOP:DEF :HCOP:DEV:LANG :HCOP:DEV:SPE :HCOP:ITEM:ANN:STAT :HCOP:ITEM:MENU:STAT :HCOP:ITEM:TDST:STAT :HCOP:PAGE:DIM:FULL :HCOP:PAGE:DIM:QUAD{1-4} :HCOP:PAGE:SCAL |
(Because these differ in how they are used, there is no one-to-one correspondence between the commands.) For E4982A: For 4287A: :HCOP:DPR :HCOP:PRIN? :HCOP:CONT :HCOP:IMAG |
|
Output |
Run |
:HCOP |
For E4982A: None. For 4287A: ← |
||
Stop |
:HCOP:ABOR |
For E4982A: None. For 4287A: ← |
|||
Display |
Display Settings |
|
:DISP:DATA:PARA{1-2} :DISP:DATA:PARA{1-2}:MSD{1-10} :DISP:DATA:PARA{1-2}:MSD:ALL :DISP:DATA:PARA{1-2}:MSD:AUTO :DISP:DATA:PARA{1-2}:MSD:FIX :DISP:ALL :DISP:BCOU:STAT :DISP:TEXT10 :DISP:TEXT{1-10}:PAGE :DISP:TEXT{1-10}:STAT :DISP:TRAC:STAT :CALC:FORM2 |
(Because these differ in how they are used, there is no one-to-one correspondence between the commands.) |
|
Lock I/O Device |
Front panel Key |
← |
|||
Keyboard |
None. |
||||
Mouse |
None. |
||||
Beep |
Turn ON/OFF Beep Indicating Completion of Operation |
← |
|||
Beep Indicating Warning or Results of BIN sort |
ON/OFF Setting |
← |
|||
Set Beep Output Mode (OK/NG) |
← |
||||
Built-in Clock |
Set Date |
← |
|||
Set Date Format |
:SYST:DATE:MODE |
None. |
|||
Set Time of Day |
← |
||||
Others |
Self Test |
← |
|||
Read Product Information |
← |
||||
Read Error Queue |
← |
||||
Check Whether External Reference Signal is Being Input |
:DIAG:EREF:STAT? |
||||
Read SCPI Vehicle |
← |
||||
Read Option Information |
For E4982A: ← For 4287A: None. |
||||
Waiting for End of Command Run |
← |
||||
Read 1 at End of Command Run |
← |
||||
Set OPC Bit at End of Command Run |
← |
||||
Set GPIB Address |
External Controller |
:SYST:COMM:GPIB:CONT:ADDR |
None. |
||
Printer/ Plotter |
:SYST:COMM:GPIB:RDEV{1-2}:ADDR |
None. |
|||
Parallel I/O Port Control |
:SYST:COMM:PAR:DATA? :SYST:COMM:PAR:TRAN:DATA |
None. |
|||
Set Handler Interface Output Mode |
:SYST:COMM:PAR2:MODE |
None. |
|||
Send Front Panel key and Soft Key Codes |
:SYST:KEY |
None. |
|||
Items Related to IBASIC Control |
All commands beginning with :PROG *PCB |
None. (IBASIC is not supported.) |