Notes
|
Noise Figure Option 027 (directly control mechanical tuners)
Support for U205xXA/U206xXA Series USB Power Sensors
Active Hot Parameters enhancements to application (Option 110A/111A)
Active Hot Parameters application (Option 110/111)
Multi-dimensional sweep on a spectrum analyzer channel
Spectrum Analyzer enhanced features
Obsolete SENSe:SA:FFT:DITHer[:STATe]
Obsolete EnableDitherFFTGridOrigin
Support for UXG signal generators
Narrowband Compensation to Noise Figure measurements
New N5249A PNA-X model (Configuration | Specs)
Equation Editor enhancements
Delta Match Calibration required on ALL N5231A, N5232A, and N5239A models.
Unguided TRL Cal allowed on all PNA 4-port models
New N523xA models
New External Device configuration:
May 2013: Support for U2020X Power Sensors
Source Phase Control - Opt 088
FCA Update - Opt 082, and 083
Tip - Do you access the same PNA dialog often? Your Favorites are always two keystrokes away. Learn how. |
Receiver Overload/Compression Warning and Power OFF Preferences
Integrated Pulse Measurements (Opt 008)
Noise Figure using Standard PNA Receiver (Opt 028)
Noise Figure on N5244A/45A (Opt H29)
Include Phase with SMC (PNA-X with Opt 083)
Max Output Power for GCA (Opt 086)
Mechanical Device conflicts cause Channel Block (NOT Channel Hold)
Data Save Enhancements
Characterize Adaptor Macro Rev. A.02.10
Reverse S2P
Load the PNA Power Loss Table from an existing S2P file
Power Meter as Receiver (PMAR)
Phase Sweep in iTMSA
Noise Figure App enhancements:
MM Module enhancements:
Supports iTMSA
IMD Application (Opt 087)
Characterize Adaptor Macro 2.0
Custom Cal Window settings (remote only)